1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, 573 / 536 Series Inside Caliper (Part Number)

MTY MEASURING TOOLS

Vernier Caliper, 573 / 536 Series Inside Caliper
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 25,216.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated calipers for internal measurements. Equipped with a measurement data output terminal, which can be used to configure a statistical process control system or measurement system.

Part Number
NT14-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,216.00

฿ 20,467.83

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Special Calipers Special Calipers Shape Point Caliper Display Method Vernier (Analog)
Maximum Measuring Length (Adjustment Range(mm) 151 ~ 200 Waterproof Function Not Included With / Without measurement data output terminal Not Included
Depth Bar W / WO Not Included Solar Panel Not Included Measuring Range(mm) 10 to 200 (inner side)
Product Model Analog Code No / Symbols / Part No 536-142 Instrument Error(mm) ±0.12
Minimum Display Value(mm) 0.05 Measurable Inner Diameter(mm) φ10 or more

Please check the type/dimensions/specifications of the part NT14-20 in the Vernier Caliper, 573 / 536 Series Inside Caliper series.