1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, 573 / 536 Series Hole Pitch For Offset Calipers NTD10P / NT10P (Part Number)

Vernier Caliper, 573 / 536 Series Hole Pitch For Offset Calipers NTD10P / NT10P
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,603.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The dimension between hole centers can be quickly measured. With offset function for direct reading. Equipped with a measurement data output terminal, which can be used to configure a statistical process control system or measurement system.

Part Number
536-148SALE
NT10P-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Special Calipers Shape Maximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
Jaw Tip Width
(mm)
Code No / Symbols / Part No Instrument Error
(mm)
Minimum Display Value
(mm)
c
(mm)
t
(mm)

฿ 35,778.75

฿ 24,433.31

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Standard CalipersLong Jaw Calipers-70.1 ~ 450hole diameter φ70.1536-148±0.10---

฿ 18,603.00

฿ 15,101.92

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) Special CalipersLong Scale Calipers201 ~ 30010.1~300hole diameterφ1.5~10536-107±0.080.051003.8

Loading...

  1. 1

Basic Information

Display Method Vernier (Analog) Waterproof Function Not Included With / Without measurement data output terminal Not Included
Depth Bar W / WO Not Included Solar Panel Not Included