(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Absolute digital calipers with an IP66 protection degree. Equipped with a measurement data output terminal, which can be used to configure a statistical process control system or measurement system.
Type | Special Calipers | Special Calipers Shape | Long Jaw Calipers | Display Method | Digital |
---|---|---|---|---|---|
Maximum Measuring Length (Adjustment Range(mm) | 301 ~ 500 | Waterproof Function | Included | With / Without measurement data output terminal | Included |
Depth Bar W / WO | Not Included | Solar Panel | Not Included | Measuring Range(mm) | Exterior: 0-450, Interior: 20-470 |
Code No / Symbols / Part No | 552-150-10 | Instrument Error(mm) | ±0.06 | Minimum Display Value(mm) | 0.01 |
Mass(g) | 1215 | A(mm) | 680 | B(mm) | 10 |
C(mm) | 89 | D(mm) | 91.8 | E(mm) | 65.5 |
F(mm) | 173 | G(mm) | 25 | H(mm) | 8 |
Quantization Error | Not including ±1 count | Power Supply | Silver Oxide Button Cell Battery SR44 x 1 pc | Maximum response speed | Unlimited |
Repeatability(mm) | 0.01 | Protection Level | IP66 | Supplement Explanation | Measuring Surface Material: Hardened Stainless Steel |
Battery Life | 5000 Hours Continuous Operation |
Please check the type/dimensions/specifications of the part CFC-45GL in the 552 Series, ABS Coolant-Proof Carbon Calipers CFC-GL series.
How can we improve?
How can we improve?