(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Service Board Set (With Shutter)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of CS410

  • Tool set and tool box only
    Tool set
  • Tool set type
    Stationary / Hanging Type
  • Case Size (Frontage x Depth x Height)(mm)
    600×120×770
  • Set Content(Point)
    36
  • Case color
    Red
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    22500
Part Number
CS410 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 33,762.34

฿ 18,464.62

TNE HANDTOOL 1 Piece(s) 40 Day(s)

Basic Specifications

Product Description

A tool set that can be used widely for both wall-mount and floor-standing applications.
[Features]
· Ideal for management of tools.
· The set includes a wide variety of items.
· It can be attached to the wall using the supplied wall hook.
· A stand that can be used on the floor is included as standard.
· Ideal for a wide range of maintenance work.
[Applications]
· Maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment, etc.

Specifications of CS410

  • Tool set and tool box only
    Tool set
  • Tool set type
    Stationary / Hanging Type
  • Case Size (Frontage x Depth x Height)(mm)
    600×120×770
  • Set Content(Point)
    36
  • Case color
    Red
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    22500
Part Number
CS410 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 33,762.34

฿ 18,464.62

TNE HANDTOOL 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1