(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Set S-310, Roll up Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,731.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
S-310
S-310-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Corresponding V

฿ 6,943.78

HZN HANDTOOL 1 Piece(s) 20 Day(s) 100 V compatible

฿ 6,731.24

HZN TOOL SET 1 Piece(s) 20 Day(s) Compatible with 230 V

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Zip type
  • Case Size (Frontage x Depth x Height)(mm)
    300×140×180
  • Set Content(Point)
    18
  • Case color
    Black
  • Mass(g)
    1800
  • Supplementary explanation
    18 Piece Tool Set Which Can Be Stored in a Convenient to Carry Roll up Case
  • Set Content
    Tool Bag: B-712/Replacement Bit Screwdriver: D-52 (No.00/-2.5), D-54 (No.1, -4.0)/Phillips Screwdriver: D-540-100 (No.0), D-555-100 (No.2)/Slotted Screwdriver: D-655-100 (-5.5)/Nut Driver: D-840-5.5 (5.5 mm), D-840-7 (7 mm)/Soldering Iron with Cap: H-250/Solder: H-700/File (Flat): K-162/Nipper: N-9-150/Solder Wick: No.3788/Longnose Pliers: P-15-150/Tweezers: P-87/Monkey Wrench: W-230-150/Screw Pliers/Cutter Knife

Product Description

Standard set of tools that can be neatly stored in a roll up case.
[Features]
· Includes the frequently used No. 2 (cross-head) and 5.5 (straight-slot) standard screwdrivers.
· Screw pliers for easy removal of stripped screws and nuts.
· With a tool bag.
· Tools neatly stored in a roll up case. Can also store other items.
· Can contain the tools without storing in the roll up case.
[Application]
· Ideal for a variety of manual work.

Part Number
S-310
S-310-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Corresponding V

฿ 6,943.78

HZN HANDTOOL 1 Piece(s) 20 Day(s) 100 V compatible

฿ 6,731.24

HZN TOOL SET 1 Piece(s) 20 Day(s) Compatible with 230 V

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1