(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SP2710 |
SP2720 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Feature 1 | Mass (g) |
Material (Body) | Material (Handle) | Material (Protective Guard) | Material (Shovel) | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,402.00 |
BROOMS / DUST PANS | 1 Piece(s) | 12 Day(s) | 430 | The handle includes a φ130 mm protective guard. | 424 | Blackened Steel | Noga Grip Handle | Plastic | Steel | 1 pc. | ||
฿ 1,509.00 |
BROOMS / DUST PANS | 1 Piece(s) | 1 Day(s) | 600 | The handle includes a φ131 mm protective guard. | 515 | - | - | - | - | 1 pc. |
This machining dust cleaning tool is the first of its kind on the commercial market.
Part Number |
---|
SP2710 |
SP2720 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Feature 1 | Mass (g) |
Material (Body) | Material (Handle) | Material (Protective Guard) | Material (Shovel) | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,402.00 |
BROOMS / DUST PANS | 1 Piece(s) | 12 Day(s) | 430 | The handle includes a φ130 mm protective guard. | 424 | Blackened Steel | Noga Grip Handle | Plastic | Steel | 1 pc. | ||
฿ 1,509.00 |
BROOMS / DUST PANS | 1 Piece(s) | 1 Day(s) | 600 | The handle includes a φ131 mm protective guard. | 515 | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?