(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Mirror with LED Light (74155)

Inspection Mirror with LED Light (74155)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
74155
74156
74157
74158
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Shape Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Mass
(g)

฿ 609.00

INSPECTION MIRROR 1 Piece(s) Same day Round φ60 Approximately 590 70

฿ 960.00

MICROSCOPE 1 Piece(s) Same day Round φ 36 Approximately 566 55

฿ 595.18

SWS MICROSCOPE 1 Piece(s) 1 Day(s) Oval 50X80 Approximately 610 73

฿ 960.00

MICROSCOPE 1 Piece(s) 1 Day(s) Oval 25X50 Approximately 580 57

Basic Specifications

  • Minimum expansion and contraction value in full length(mm)
    160
  • Material
    Antenna: Brass / Inspection Mirror: Glass, ABS Resin / Light: ABS Resin
  • Power Supply
    Alkaline Battery (LR44 x 3 Pieces)
  • Luminosity(mcd)
    30000
  • Antenna Length(mm)
    530

Product Description

LED inspection mirror with light that reflects off the mirror to illuminate the area being maintained.
[Features]
· Clearly visible even in dark or cramped spaces.
· 30,000 mcd with high accuracy LED light.
· An ultra-portable product that remains compact even with light attached.
[Applications]
· Lighted inspection mirror for inspecting/observing hard-to-see, narrow, dark places.

Part Number
74155
74156
74157
74158
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mirror Shape Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Mass
(g)

฿ 609.00

INSPECTION MIRROR 1 Piece(s) Same day Round φ60 Approximately 590 70

฿ 960.00

MICROSCOPE 1 Piece(s) Same day Round φ 36 Approximately 566 55

฿ 595.18

SWS MICROSCOPE 1 Piece(s) 1 Day(s) Oval 50X80 Approximately 610 73

฿ 960.00

MICROSCOPE 1 Piece(s) 1 Day(s) Oval 25X50 Approximately 580 57

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1