1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Grinder Set / Single Unit Controller / Single Unit Hand Piece

URW ELECTRIC TOOL

Electric Grinder Set / Single Unit Controller / Single Unit Hand Piece
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,922.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has a simple design that prioritizes how easy it is to use.
· Continuous use possible from low-speed to high-speed rotation.

Features

●Compact, lightweight, high performance and affordable.
●Simple design that gives priority to ease of use.
●Continuous use from low speed rotation to high speed rotation is OK.

Specification

●No Load Speed(min-1):3500 to 35000
●Max Torque(N・cm):3.4(350g・cm)
●Handpiece Dimension(mm):27.5 x 143
●SPQ(set):1
●Uses a set of motor handpiece(MJ13) and controller(UC230)
●Collet 2.34mm Attached
●Power Cord Length: 1.5m

Set Contents

●3mm Collet Chuck
●Handpiece Stand
●Carbon Brush
Part Number
UM-JET-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,922.00

฿ 22,235.04

URW ELECTRIC TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body No-load Rotation Speed(min-¹) 3500~35000 Product Model Set (Controller + hand beads
Characteristics Light Cutting Type Maximum Torque(g·cm) 280 Supplement Explanation With forward and reverse rotation switching function
Power Input: 100 VAC, 50/60 Hz, Output 3 - 30 VDC Accessories Carbon Brush, φ3.0 Collet Chuck, φ2.35 Collet Chuck, Wrench, Motor Stand Set Content Grinder, Controller, Accessories
Controller Dimensions: 130 (W) X 132 (D) X 87 (H) mm Weight: 1.6 kg Output: 3 to 30 V DC Motor Handpiece Dimensions: φ27.5 (maximum diameter) X 144.5 (L) mm Weight: 200 g Maximum rotation speed: 35,000 rpm

Please check the type/dimensions/specifications of the part UM-JET-2 in the Electric Grinder Set / Single Unit Controller / Single Unit Hand Piece series.