1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Depth Gauge (Part Number)

DEPTH GAUGE

Digital Depth Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 708.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital depth gauge used for depth measurement in various places.
[Features]
· Made from carbon fiber, it is lightweight, non-rusting, and does not scratch the object being measured.
[Applications]
· For depth measurement.

 
Part Number
19305
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 708.57

DEPTH GAUGE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Digital Measuring Range(mm) 0.1~25
Minimum Display(mm) 0.1 Instrumental Error(mm) ±0.2 Output terminal for measuring data: with or without NA
Material Body: carbon composite plastic / Liquid crystal display: ABS resin Repeat accuracy(mm) 0.1 Operating Temperature(°C) 0–40
Storage Temperature(°C) -10 – 60 Storage Humidity 80% or less Power Supply Silver oxide battery SR44 x 1 (batteries for monitoring included)
Battery life Approximately 1 years Main Body Size(mm) 112.5×60×15 Mass(g) 43
Product Name Mini 25 mm

Please check the type/dimensions/specifications of the part 19305 in the Digital Depth Gauge series.