1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shrink Fit Holder, Slim Line Collet, Model 12 (Regular Flash Type) 2 Piece (CR12-3-35)

MST TWO PIECE SYSTEM

Shrink Fit Holder, Slim Line Collet, Model 12 (Regular Flash Type) 2 Piece (CR12-3-35)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Modular shrink fit holder that enables the base holder and shrink fit collets to be exchanged.
[Features]
· 4,000 combinations.
· Compact design and simple shrink fitting operation.
· It is replaceable, highly versatile and economical.
[Applications]
· Base holders include BT30, 40, 50 and other types, as well as HSK.
· The replaceable 2-piece type is ideal for machining centers of various spindle sizes.

Part Number
CR12-3-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetention possible blade diameter
(mm)
Holder Length L
(mm)
φD
(mm)
Rigidity Value S
(µm/kgf)
φC
(mm)
φC1
(mm)
Thickness t
(mm)
M
(mm)
H
(mm)
Maximum tool insertion length h
(mm)
φD1
(mm)
H1
(mm)
N
(g·mm)

฿ 6,930.00

MST TWO PIECE SYSTEM 1 Piece(s) 20 Day(s) 33532.97.59.92.25221060--0.5

Loading...

  1. 1

Basic Information

Product Classification Accessories Tool Type End Mill / Drill / Reamer Chuck Type Shrink Applicable
Nominal, Diameter CR12 L1(mm) 9.5 Mass(kg) 0.2

Please check the type/dimensions/specifications of the part CR12-3-35 in the Shrink Fit Holder, Slim Line Collet, Model 12 (Regular Flash Type) 2 Piece series.

Products with similar specification

Part Number
CR12-4-35
CR12-6-35
CR12-6-55
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRetention possible blade diameter
(mm)
Holder Length L
(mm)
φD
(mm)
Rigidity Value S
(µm/kgf)
φC
(mm)
φC1
(mm)
Thickness t
(mm)
M
(mm)
H
(mm)
Maximum tool insertion length h
(mm)
φD1
(mm)
H1
(mm)
N
(g·mm)

฿ 5,775.00

1 Piece(s) 20 Day(s) 43541.71012.43221260--0.5

฿ 4,625.00

1 Piece(s) 20 Day(s) 63561.31214.43221860--0.6

฿ 5,954.00

1 Piece(s) 11 Day(s) 65562.41216.53421880749.60.7