(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Integrated for high accuracy chucking. Slim Line MONO Series
Part Number |
---|
BT50-SLRA4-255-M127 |
BT50-SLSB6-285-M157 |
BT50-SLSB10-285-M157 |
BT50-SLSB16-225-M127 |
BT50-SLSB16-285-M157 |
BT50-SLSB20-225-M127 |
BT50-SLSB20-285-M157 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retention possible blade diameter (mm) | Holder Length L (mm) | φD (mm) | Holder model | Rigidity Value S (µm/kgf) | Holder tip diameter φC2 | φC (mm) | L1 (mm) | L2 (mm) | φC1 (mm) | Mass (kg) | Thickness t (mm) | M (mm) | H (mm) | Maximum tool insertion length h (mm) | φD1 (mm) | N (g·mm) | External Dimensions | Heat Robo Denji 1200S (HRD-01S) compliant | φC3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,878.00 | MST MONO SERIES | 1 Piece(s) | 16 Day(s) | 4 | 255 | 4 | SLRA | 10.3 | 32 | 10 | 30 | 60 | 23.3 | 4.4 | 3 | 127 | 12 | 310 | 5 | 9.5 | 2 | Heating possible | 46 | ||
฿ 40,433.00 | MST MONO SERIES | 1 Piece(s) | 16 Day(s) | 6 | 285 | 6 | SLSB | 14.5 | 32 | 10 | 30 | 60 | 26.5 | 4.5 | 6 | 157 | 18 | 340 | 7 | 13.2 | 2 | Heating possible. (Use after removing the positioning plate and raising the main body.) | 46 | ||
฿ 39,863.00 | MST MONO SERIES | 1 Piece(s) | 16 Day(s) | 10 | 285 | 10 | SLSB | 6.1 | 42 | 16 | 28 | 62 | 32.5 | 5.0 | 3 | 157 | 30 | 340 | 12 | 24.8 | 2 | Heating possible. (Use after removing the positioning plate and raising the main body.) | 56 | ||
฿ 30,758.00 | MST MONO SERIES | 1 Piece(s) | 16 Day(s) | 16 | 225 | 16 | SLSB | 2.3 | 53 | 24 | 60 | - | 37.3 | 4.6 | 4 | 127 | 32 | 280 | 17 | 39.0 | 1 | - | - | ||
฿ 41,008.00 | MST MONO SERIES | 1 Piece(s) | 16 Day(s) | 16 | 285 | 16 | SLSB | 2.9 | 53 | 24 | 28 | 62 | 40.5 | 5.7 | 4 | 157 | 32 | 340 | 17 | 47.9 | 2 | - | 67 | ||
฿ 31,892.00 | MST MONO SERIES | 1 Piece(s) | 16 Day(s) | 20 | 225 | 20 | SLSB | 1.8 | 53 | 29 | 60 | - | 42.3 | 4.7 | 4.5 | 127 | 40 | 280 | 21 | 53.2 | 1 | - | - | ||
฿ 42,142.00 | MST MONO SERIES | 1 Piece(s) | 16 Day(s) | 20 | 285 | 20 | SLSB | 2.2 | 53 | 29 | 28 | 62 | 45.5 | 5.9 | 4.5 | 157 | 40 | 340 | 21 | 66.1 | 2 | - | 67 |
Loading...
Product Classification | Body | Applicable Machine Tool (Body) | Machining Center | Spindle Type | # BT50 |
---|---|---|---|---|---|
Tool Type | End Mill / Drill / Reamer | Chuck Type | Shrink Applicable |
How can we improve?
How can we improve?