(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for avoiding interference when using conventional collet holders. Carbide type
Product Classification | Accessories | Tool Type | End Mill / Drill / Reamer | Retention possible blade diameter(mm) | 6 |
---|---|---|---|---|---|
Chuck Type | Shrink Applicable | Holder Length L(mm) | 175 | φD(mm) | 6 |
Nominal, Diameter | ST12 | Holder model | SLSB | Holder tip diameter φC2 | 12 |
φC(mm) | 10 | L1(mm) | 125 | L2(mm) | 50 |
Mass(kg) | 0.3 | Thickness t(mm) | 2 | M(mm) | 19.1 |
H(mm) | 18 | Maximum tool insertion length h(mm) | 27 | φD1(mm) | 12 |
φD2(mm) | 7 | H1(mm) | 25 |
Please check the type/dimensions/specifications of the part ST12C-SLSB6-175 in the Shrink Fit Holder, Slim Line, Straight Arbor, Super Hard series.
How can we improve?
How can we improve?