1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Cap【100 Pieces Per Package】 (Part Number)

TOOL CAP

Tool Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,333.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tool cover with abundant color variations.
[Features]
· Transparent tool cover.
· Prevents chipping and breakage due to contact between tools.
· For tool insertion and removal, prevents injury during transportation.
· It can be used regardless of the shape or manufacturer.

Part Number
TCB2042-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 12,333.00

TOOL CAP 1 Pack(s)

100 Pieces Per Package

22 Day(s)

Loading...

  1. 1

Basic Information

Product Classification Accessories φD(mm) 20~42 Quantity 100
Product name Tool Cap φC(mm) 54 H(mm) 102
h1(mm) 62 h2(mm) 40

Please check the type/dimensions/specifications of the part TCB2042-100 in the Tool Cap series.