(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quiet Resin Transport Cart (Dolly), Silent Master (DSK-101)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DSK-101
DSK-101B
DSK-301
DSK-301B
DSK-301B2
DSK-302B2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Stoppers Model Floor Surface Size
(mm)
Handle Specifications Load Surface Height
(mm)
Handle Height
(mm)
Wheel Diameter
(mm)
Dead Weight
(kg)
Remarks Special Remarks Amount Of Content

฿ 4,993.55

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 150 NA 715×460 Folding type 146 860 100 10 - - 1 unit

฿ 7,136.17

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 150 Foot Brake 715×460 Folding type 146 860 100 11.7 - - 1 unit

฿ 8,723.92

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 7 Day(s) 300 NA 900×600 Folding type 203 861 125 14.9 - - 1 unit

฿ 10,456.81

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 7 Day(s) 300 Foot Brake 900×600 Folding type 203 861 125 17.2 - - 1 unit

฿ 10,775.28

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 7 Day(s) 300 Foot Brake (special break) 900×600 Folding type 203 861 125 16.5 Equipped with a brake on the top plate to prevent the pedal from hitting the feet during use. - 1 unit

฿ 10,623.63

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 7 Day(s) 300 Foot Brake (special break) 900×600 Fixed Type 203 861 125 15.7 Equipped with a brake on the top plate to prevent the pedal from hitting the feet during use. To be assembled by the customer. 1 unit

Basic Specifications

Product Description

Plastic transport cart designed to professional specifications by caster manufacturer Nansin.
[Features]
· Virtually noiseless design. (Complies with the 40 dB nighttime noise limit for category AA areas under the Japan Ministry of the Environment's environmental quality standards for noise)
· Phenomenally smooth-running, thanks to high-resilience rubber wheels.
· All models in this series have slip-resistant pads.
· Special brake makes it immediately obvious whether the stopper is applied or not. (B2 only)
[Applications]
· Product designed for professional use and used by large logistics operators.
· Used at sites ranging from public buildings to commercial facilities, hospitals, etc.

Part Number
DSK-101
DSK-101B
DSK-301
DSK-301B
DSK-301B2
DSK-302B2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Stoppers Model Floor Surface Size
(mm)
Handle Specifications Load Surface Height
(mm)
Handle Height
(mm)
Wheel Diameter
(mm)
Dead Weight
(kg)
Remarks Special Remarks Amount Of Content

฿ 4,993.55

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 150 NA 715×460 Folding type 146 860 100 10 - - 1 unit

฿ 7,136.17

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 150 Foot Brake 715×460 Folding type 146 860 100 11.7 - - 1 unit

฿ 8,723.92

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 7 Day(s) 300 NA 900×600 Folding type 203 861 125 14.9 - - 1 unit

฿ 10,456.81

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 7 Day(s) 300 Foot Brake 900×600 Folding type 203 861 125 17.2 - - 1 unit

฿ 10,775.28

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 7 Day(s) 300 Foot Brake (special break) 900×600 Folding type 203 861 125 16.5 Equipped with a brake on the top plate to prevent the pedal from hitting the feet during use. - 1 unit

฿ 10,623.63

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 7 Day(s) 300 Foot Brake (special break) 900×600 Fixed Type 203 861 125 15.7 Equipped with a brake on the top plate to prevent the pedal from hitting the feet during use. To be assembled by the customer. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1