(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact carry Uniform Load 100 kg

Compact carry Uniform Load 100 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CC-211K

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    100
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Floor Surface Size(mm)
    600×385
  • Handle Specifications
    Folding type
  • Caster Material
    Gray, Elastomer
  • Load Surface Height(mm)
    125
  • Handle Height(mm)
    820
  • Wheel Diameter(mm)
    75
  • Dead Weight(kg)
    4.5
  • Special Remarks
    Two anti-slip pads on the floor. Three handle holes for convenient portability.
  • Amount Of Content
    1 unit
Part Number
CC-211K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,167.74

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    100
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Floor Surface Size(mm)
    600×385
  • Handle Specifications
    Folding type
  • Caster Material
    Gray, Elastomer
  • Load Surface Height(mm)
    125
  • Handle Height(mm)
    820
  • Wheel Diameter(mm)
    75
  • Dead Weight(kg)
    4.5
  • Special Remarks
    Two anti-slip pads on the floor. Three handle holes for convenient portability.
  • Amount Of Content
    1 unit

Product Description

Lightweight, easily-transportable, easily-stowable hand cart, optimal for home or office use.
[Features]
· Dolly cart with handle, easier to push and easier to steer than similar products by other manufacturers.
· Handle can be retracted and folded away with a single action, enabling the cart to be stowed easily in the trunk of a car or at the side of an office desk.
· Handle can be neatly stowed away, enabling the cart to be used as a dolly.
[Applications]
· Lightweight design with a dead weight of 4.4 kg. Optimal for taking out trash in an apartment building or transporting loads in an office.
· Includes thoughtful details such as pads that prevent load slipping and hand holes for easy lifting.

Specifications of CC-211K

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    100
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Floor Surface Size(mm)
    600×385
  • Handle Specifications
    Folding type
  • Caster Material
    Gray, Elastomer
  • Load Surface Height(mm)
    125
  • Handle Height(mm)
    820
  • Wheel Diameter(mm)
    75
  • Dead Weight(kg)
    4.5
  • Special Remarks
    Two anti-slip pads on the floor. Three handle holes for convenient portability.
  • Amount Of Content
    1 unit
Part Number
CC-211K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,167.74

DOLLY CARTS / HAND TRUCKS 1 Piece(s) 5 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1