1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Scale, 15 cm, Upper and Lower Level 1 mm Pitch (Part Number)

HAND TOOL

Mini Scale, 15 cm, Upper and Lower Level 1 mm Pitch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A straight scale with a clip that can slide for use as a simple depth gauge.
[Features]
· Narrow and easily portable.
· With a clip for preventing loss/drop.
· Silver processing suppresses the surface reflection to make the scale easy to read.
[Applications]
· Ideal for measuring length.

Part Number
14249
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 197.00

HAND TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 150 Surface Finish Stainless Steel Scale gradation of the lower level(mm) 1
Scale gradation of the upper level(mm) 1 Material Stainless Steel Calibration Non-Compatible
Size 160×26×0.5 Scale specification Vertical 1 mm pitch Mass(g) 8
Features Inch conversion table on back surface

Please check the type/dimensions/specifications of the part 14249 in the Mini Scale, 15 cm, Upper and Lower Level 1 mm Pitch series.