1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pick Up Scale, Silver (Part Number)

Pick Up Scale, Silver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· JIS Grade 1 (15 cm – 1 m)
· The basic performance is unchanged, with the tip of the scale bent, to make grasping easier
· Large, easily readable numbers are adopted
[Specifications]
· Weights and measures conversion table on back surface.
· Scale: Upper/lower 1 mm pitch

Part Number
13128
13131
13134
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
JIS Length
(mm)
Thickness
(mm)
Width
(mm)
Mass
(g)

฿ 142.00

STAINLESS STEEL RULE 1 Piece(s) 12 Day(s) 100-1200.5157

฿ 149.00

STAINLESS STEEL RULE 1 Piece(s) Same day 150JIS1 Grade1750.51510

฿ 317.00

STAINLESS STEEL RULE 1 Piece(s) 4 Day(s) 300JIS1 Grade33512565

Loading...

  1. 1

Basic Information

Surface Finish Silver Scale gradation of the lower level(mm) 1 Scale gradation of the upper level(mm) 1
Material Stainless Steel Calibration Corresponds To