1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stopper for Direct Edge (Part Number)

STAINLESS STEEL RULE

Stopper for Direct Edge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 339.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stopper to be attached to a straight ruler.
[Features]
· By attaching this product to a straight ruler, you can measure not only length but also depth or steps.
[Applications]
· Ideal for scribing work and measuring length, depth and level difference.

Part Number
76745
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 339.00

STAINLESS STEEL RULE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Material Brass Calibration Non-Compatible Applicable Size For 150mm
Length(mm) 15 Thickness(mm) 5 Width(mm) 22
Mass(g) 9

Please check the type/dimensions/specifications of the part 76745 in the Stopper for Direct Edge series.