1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Edge: Angle Ruler (with Stopper) (Part Number)

Straight Edge: Angle Ruler (with Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler which can measure not only length but also depth or steps.
[Features]
· JIS1 Grade.
· With red numerals.
· With a silver stopper.
[Applications]
· Ideal for measuring length, depth, or steps.
[Specifications]
· Stopper thickness: 5 mm, width: 22 mm (for 15 cm).
· Stopper thickness: 6 mm, width: 35 mm (for 30 cm).

Part Number
76751
76752
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Thickness
(mm)
Width
(mm)
Trusco code Mass
(g)

฿ 320.76

SWS STAINLESS STEEL RULE 1 Piece(s) Same day 1501755 (Ruler 0.5)22 (Ruler 15)332-608020

฿ 485.00

SWS STAINLESS STEEL RULE 1 Piece(s) Same day 3003356 (Ruler 1.0)35 (Ruler 25)332-609890

Loading...

  1. 1

Basic Information

Surface Finish Silver Scale gradation of the lower level(mm) 0.5 Scale gradation of the upper level(mm) 1
Material Stainless Steel Calibration Corresponds To JIS JIS1 Grade