1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Polishing Equipment LS-45

POLISHING APPARATUS

Ultrasonic Polishing Equipment LS-45
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 94,801.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Polishing finish of various molds such as plastic, die-cast press, rust, glass, etc.
・ Polishing of non-steel metals, ceramics, carbide, precious metals and deburring of metals
・ Peeling and cutting of films (resist, etc.) such as PCB and copper foil

Part Number
LS-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 94,801.80

POLISHING APPARATUS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Maximum Amplitude 20 Maximum Output(W) 45
Power Consumption(W) 60 Power AC90~240V・50/60HZ Width(mm) 166.5
Depth(mm) 245 Height(mm) 153 Weight(g) 185 (Handpiece Only)
Accessories Tool Holder Q8811(φ3), Grindstone Holder Q8831(T1.1), Grindstone Holder Q8833(T3.1), Diamond Flat File Q2113, Diamond Triangular File Q2123, Ceramic Stick Grindstone Q4212 Generated Frequency(KHz) 18–26 Frequency Adjustment Automatic Tracking Type
Size(mm) φ27.4 X L124.8 (Tip φ16) (Handpiece only)

Please check the type/dimensions/specifications of the part LS-45 in the Ultrasonic Polishing Equipment LS-45 series.