(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interchangeable Screwdriver Set D-44

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of D-44

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.00 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    2.5 ~ 5.5
  • Shaft length L (mm)
    57
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4 ~ 0.9
  • Shaft Diameter(φ/mm)
    3、5、6
  • Overall Length(mm)
    181
  • Tip Size
    (+)No.00/(-)2.5×0.4、(+)No.1/(-)4.0×0.55、(+)No.2/(-)5.5×0.9
  • Set Content
    (+)No.00/(-)2.5×0.4、(+)No.1/(-)4.0×0.55、(+)No.2/(-)5.5×0.9
  • Handle diameter(φ/mm)
    29.5
  • Weight(g)
    46、60、69
Part Number
D-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 735.00

HANDTOOL 1 Piece(s) Same day 10

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.00 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    4 / 5.5 / 2.5
  • Shaft length L (mm)
    57
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4 / 0.9 / 0.55
  • Shaft Diameter(φ/mm)
    3、5、6
  • Overall Length(mm)
    181
  • Tip Size
    (+)No.00/(-)2.5×0.4、(+)No.1/(-)4.0×0.55、(+)No.2/(-)5.5×0.9
  • Set Content
    (+)No.00/(-)2.5×0.4、(+)No.1/(-)4.0×0.55、(+)No.2/(-)5.5×0.9
  • Handle diameter(φ/mm)
    29.5
  • Weight(g)
    46、60、69

Product Description

Screwdriver set with interchangeable shafts.
[Features]
· Bargain 3-piece set.
· Chuck case included.

Specifications of D-44

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.00 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    2.5 ~ 5.5
  • Shaft length L (mm)
    57
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4 ~ 0.9
  • Shaft Diameter(φ/mm)
    3、5、6
  • Overall Length(mm)
    181
  • Tip Size
    (+)No.00/(-)2.5×0.4、(+)No.1/(-)4.0×0.55、(+)No.2/(-)5.5×0.9
  • Set Content
    (+)No.00/(-)2.5×0.4、(+)No.1/(-)4.0×0.55、(+)No.2/(-)5.5×0.9
  • Handle diameter(φ/mm)
    29.5
  • Weight(g)
    46、60、69
Part Number
D-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 735.00

HANDTOOL 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A screwdriver that can be used in two sizes. 
●Ideal screwdriver for a limited working space.

Specification

●Set Contents:D-52/D-54/D-58
●Set Contents(piece):3
●SPQ(set):5