(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Convenient for clamp table and raising blocks of large machinery workpieces.
A(mm) | 250 | B(mm) | 100 | C(mm) | 150 |
---|---|---|---|---|---|
D(mm) | 50 | E(mm) | 160 | F(mm) | 45 |
G(mm) | 125 | H(mm) | 60 | J(mm) | 37 |
K(mm) | 16 | L(mm) | 26 | M(mm) | 18 |
N(mm) | M16 | Mass(kg) | 25.5 | Material | FC300 |
Heat Treatment | Annealed | Surface Treatment | Paint (lateral surface) | I±0.2(mm) | 22 |
Please check the type/dimensions/specifications of the part TB2225 in the T-Slot Block series.
How can we improve?
How can we improve?