1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Light with Magnet Base, Donut-Shaped Type (Part Number)

MAGNETIC HOLDERS

LED Light with Magnet Base, Donut-Shaped Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,908.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An LED light in the shape of a doughnut.
[Features]
· 0.3 W white LED bulb that includes 17 lamps.
· Power consumption: 5.1 W, 272 lm.
· With 80 kgf On/Off magnet. (Magnet Size: 50 x 60 x 55 mm)
· 100 VAC specification.

Features

●Can be illuminated in a wide range with a round donut-like light source.
●0.3W white LED light with 17 lights.

Specification

●Adhesion Strength(N):800
●Magnet W x D x H(mm):50 x 60 x 55
●SPQ(piece):1
●Power Supply: AC100V
●Power Cord Length: 1.9m
●Electricity Consumption: 5.1W
●LED Light: 17 Lights
●Brightness: 272lm
Part Number
LED6300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,908.58

MAGNETIC HOLDERS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Light Type LED Light Power Supply Model Power cord type Adsorption Force(N) 800
Magnet width(mm) 50 Magnet depth(mm) 60 Magnet width height(mm) 55
With / Without Magnifier Available Trusco Code 412-2127 lens size 85mm
Accessories Magnifier (2.3 magnification) Power cord length(m) 1.9 Light Source Portion Size(mm) 145
Mass(g) 1600 Overall Height(mm) 507

Please check the type/dimensions/specifications of the part LED6300 in the LED Light with Magnet Base, Donut-Shaped Type series.