1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide OH Non-Step Borer 20D/30D 20/30WHNSB□□□□-TH (Part Number)

HCT CARBIDE DRILL

Carbide OH Non-Step Borer 20D/30D 20/30WHNSB□□□□-TH
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,183.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to the effect of the TH coating, the tool lifespan is long even in the high-speed range where the cutting temperature is high.
Uses TH coating with excellent oxidation resistance and abrasion resistance.
Non-step and smooth processing with the NSB groove shape.
High precision tip blade
Supports high precision shank and shrink fitting.
Eco-friendly MQL (mist) processing is also outstanding performance.

 
Part Number
20WHNSB0850-TH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,183.00

฿ 17,746.40

HCT CARBIDE DRILL 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 8.5 Groove Length L(mm) 196 work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron
Tool Material Type Carbide Overall Length L(mm) 251 Shank Type End Mill Link
Coating Y/N Included Coating Type ATH / TH / AT Coating With/without Oil Hole Included
Point Angle(°) 135 Shank Diameter Ds(mm) 9 Thinning Available
Details of Coating TH coat

Please check the type/dimensions/specifications of the part 20WHNSB0850-TH in the Carbide OH Non-Step Borer 20D/30D 20/30WHNSB□□□□-TH series.