(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MOLDINO high-speed steel roughing square end mill. Uncoated cobalt high-speed steel product.
Part Number |
---|
HQL10 |
HQL12 |
HQL14 |
HQL15 |
HQL16 |
HQL18 |
HQL20 |
HQL22 |
HQL25 |
HQL28 |
HQL30 |
HQL32 |
HQL35 |
HQL40 |
HQL45 |
HQL50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Outer Diameter Tolerance | Tolerance of Shank Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,496.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 15 Day(s) | 10 | 45 | 4 | 10 | 100 | 0~-0.1 | 0~-0.009 | ||
฿ 3,259.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 12 | 55 | 4 | 12 | 110 | 0~-0.1 | 0~-0.011 | ||
฿ 3,479.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 14 | 55 | 4 | 12 | 110 | 0~-0.15 | 0~-0.011 | ||
฿ 3,887.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 15 | 55 | 4 | 12 | 110 | 0~-0.15 | 0~-0.011 | ||
฿ 4,111.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 65 | 4 | 16 | 125 | 0~-0.15 | 0~-0.011 | ||
฿ 4,336.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 18 | 65 | 4 | 16 | 125 | 0~-0.2 | 0~-0.011 | ||
฿ 4,860.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 20 | 75 | 4 | 20 | 140 | 0~-0.2 | 0~-0.013 | ||
฿ 6,039.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 22 | 75 | 5 | 20 | 140 | 0~-0.2 | 0~-0.013 | ||
฿ 7,074.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 25 | 90 | 5 | 25 | 165 | 0~-0.2 | 0~-0.013 | ||
฿ 8,224.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 28 | 90 | 5 | 25 | 165 | 0~-0.2 | 0~-0.013 | ||
฿ 9,547.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 30 | 90 | 6 | 25 | 165 | 0~-0.2 | 0~-0.013 | ||
฿ 11,731.00 ฿ 10,948.54 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 32 | 110 | 6 | 32 | 190 | 0~-0.2 | 0~-0.016 | ||
฿ 14,204.00 ฿ 13,256.59 | HCT SOLID HSS END MILLS | 1 Piece(s) | 10 Day(s) | 35 | 110 | 6 | 32 | 190 | 0~-0.2 | 0~-0.016 | ||
฿ 19,841.00 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 40 | 125 | 6 | 32 | 205 | 0~-0.2 | 0~-0.016 | ||
฿ 26,627.00 ฿ 24,850.98 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 45 | 125 | 6 | 42 | 230 | 0~-0.2 | 0~-0.016 | ||
฿ 32,433.00 ฿ 30,269.72 | HCT SOLID HSS END MILLS | 1 Piece(s) | 40 Day(s) | 50 | 150 | 6 | 42 | 255 | 0~-0.2 | 0~-0.016 |
Loading...
work material | General Steel / Stainless Steel / Aluminum / Titanium | Blade shape type | Roughing | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Machining Application | Side Surface | Coating | Non-Coated | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Base Blade Y/N | Included | Remarks | With Center Hole |
How can we improve?
How can we improve?