1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MX230 MUGEN-COATING 2-Flute LEAD 30 End Mill (Part Number)

MX230 MUGEN-COATING 2-Flute LEAD 30 End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 488.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type that can be used with versatility for grooves or sides

 
Part Number
MX230-0.1
MX230-0.2
MX230-0.3
MX230-0.4
MX230-0.5
MX230-0.6
MX230-0.7
MX230-0.8
MX230-0.9
MX230-1
MX230-1.1
MX230-1.2
MX230-1.3
MX230-1.4
MX230-1.5
MX230-1.6
MX230-1.7
MX230-1.8
MX230-1.9
MX230-2
MX230-2.1
MX230-2.2
MX230-2.3
MX230-2.4
MX230-2.5
MX230-2.6
MX230-2.7
MX230-2.8
MX230-2.9
MX230-3
MX230-3.1
MX230-3.2
MX230-3.3
MX230-3.4
MX230-3.5
MX230-3.6
MX230-3.7
MX230-3.8
MX230-3.9
MX230-4
MX230-4.1
MX230-4.2
MX230-4.3
MX230-4.4
MX230-4.5
MX230-4.6
MX230-4.7
MX230-4.9
MX230-5
MX230-5.1
MX230-5.2
MX230-5.3
MX230-5.4
MX230-5.5
MX230-5.6
MX230-5.7
MX230-5.8
MX230-5.9
MX230-6
MX230-7
MX230-8
MX230-9
MX230-10
MX230-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Flute Diameter Tolerance
(mm)

฿ 1,858.34

END MILL_MX230 1 Piece(s) 19 Day(s) 0.10.24451208-00030-000100~-0.01

฿ 1,137.09

END MILL_MX230 1 Piece(s) 15 Day(s) 0.20.44451208-00030-000200~-0.01

฿ 965.62

END MILL_MX230 1 Piece(s) 19 Day(s) 0.30.64451208-00030-000300~-0.01

฿ 1,072.38

END MILL_MX230 1 Piece(s) 19 Day(s) 0.40.84451208-00030-000400~-0.01

฿ 548.38

END MILL_MX230 1 Piece(s) 15 Day(s) 0.514451208-00030-000500~-0.01

฿ 822.04

END MILL_MX230 1 Piece(s) 19 Day(s) 0.61.24451208-00030-000600~-0.01

฿ 909.99

END MILL_MX230 1 Piece(s) 15 Day(s) 0.71.44451208-00030-000700~-0.01

฿ 543.87

END MILL_MX230 1 Piece(s) 15 Day(s) 0.81.64451208-00030-000800~-0.01

฿ 905.49

END MILL_MX230 1 Piece(s) 15 Day(s) 0.91.84451208-00030-000900~-0.01

฿ 492.75

END MILL_MX230 1 Piece(s) 15 Day(s) 124451208-00030-001000~-0.01

฿ 1,016.75

END MILL_MX230 1 Piece(s) 19 Day(s) 1.12.24451208-00030-001100~-0.01

฿ 548.38

END MILL_MX230 1 Piece(s) 19 Day(s) 1.22.44451208-00030-001200~-0.01

฿ 1,016.75

END MILL_MX230 1 Piece(s) 15 Day(s) 1.32.64451208-00030-001300~-0.01

฿ 1,016.75

END MILL_MX230 1 Piece(s) 15 Day(s) 1.42.84451208-00030-001400~-0.01

฿ 492.75

END MILL_MX230 1 Piece(s) 19 Day(s) 1.534451208-00030-001500~-0.01

฿ 1,016.75

END MILL_MX230 1 Piece(s) 15 Day(s) 1.63.24451208-00030-001600~-0.01

฿ 1,016.75

END MILL_MX230 1 Piece(s) 15 Day(s) 1.73.44451208-00030-001700~-0.01

฿ 548.38

END MILL_MX230 1 Piece(s) 19 Day(s) 1.83.64451208-00030-001800~-0.01

฿ 1,044.57

END MILL_MX230 1 Piece(s) 19 Day(s) 1.93.84451208-00030-001900~-0.01

฿ 492.75

END MILL_MX230 1 Piece(s) 15 Day(s) 244451208-00030-002000~-0.01

฿ 1,016.75

END MILL_MX230 1 Piece(s) 15 Day(s) 2.14.24451208-00030-002100~-0.01

฿ 1,016.75

END MILL_MX230 1 Piece(s) 15 Day(s) 2.24.44451208-00030-002200~-0.01

฿ 1,016.75

END MILL_MX230 1 Piece(s) 15 Day(s) 2.34.64451208-00030-002300~-0.01

฿ 1,016.75

END MILL_MX230 1 Piece(s) 15 Day(s) 2.44.84451208-00030-002400~-0.01

฿ 488.24

END MILL_MX230 1 Piece(s) 19 Day(s) 2.554451208-00030-002500~-0.01

฿ 1,331.28

END MILL_MX230 1 Piece(s) 15 Day(s) 2.65.24451208-00030-002600~-0.01

฿ 1,331.28

END MILL_MX230 1 Piece(s) 15 Day(s) 2.75.44451208-00030-002700~-0.01

฿ 1,331.28

END MILL_MX230 1 Piece(s) 15 Day(s) 2.85.64451208-00030-002800~-0.01

฿ 1,331.28

END MILL_MX230 1 Piece(s) 15 Day(s) 2.95.84451208-00030-002900~-0.01

฿ 631.83

END MILL_MX230 1 Piece(s) 19 Day(s) 366451208-00030-003000~-0.01

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 3.16.26451208-00030-003100~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 3.26.46451208-00030-003200~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 3.36.66451208-00030-003300~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 3.46.86451208-00030-003400~-0.015

฿ 1,100.20

END MILL_MX230 1 Piece(s) 15 Day(s) 3.576451208-00030-003500~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 3.67.26451208-00030-003600~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 3.77.46451208-00030-003700~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 3.87.66451208-00030-003800~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 3.97.86451208-00030-003900~-0.015

฿ 687.46

END MILL_MX230 1 Piece(s) 1 Day(s) 486451208-00030-004000~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 4.18.26451208-00030-004100~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 4.28.46451208-00030-004200~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 19 Day(s) 4.38.66451208-00030-004300~-0.015

฿ 1,386.75

END MILL_MX230 1 Piece(s) 15 Day(s) 4.48.86451208-00030-004400~-0.015

฿ 1,303.54

END MILL_MX230 1 Piece(s) 15 Day(s) 4.596501208-00030-004500~-0.015

฿ 1,580.93

END MILL_MX230 1 Piece(s) 15 Day(s) 4.69.26501208-00030-004600~-0.015

฿ 1,580.93

END MILL_MX230 1 Piece(s) 15 Day(s) 4.79.46501208-00030-004700~-0.015

฿ 1,580.93

END MILL_MX230 1 Piece(s) 15 Day(s) 4.99.86501208-00030-004900~-0.015

฿ 743.09

END MILL_MX230 1 Piece(s) 19 Day(s) 5106501208-00030-005000~-0.015

฿ 1,580.93

END MILL_MX230 1 Piece(s) 15 Day(s) 5.110.26501208-00030-005100~-0.015

฿ 1,580.93

END MILL_MX230 1 Piece(s) 15 Day(s) 5.210.46501208-00030-005200~-0.015

฿ 1,580.93

END MILL_MX230 1 Piece(s) 15 Day(s) 5.310.66501208-00030-005300~-0.015

฿ 1,580.93

END MILL_MX230 1 Piece(s) 15 Day(s) 5.410.86501208-00030-005400~-0.015

฿ 1,359.01

END MILL_MX230 1 Piece(s) 15 Day(s) 5.5116501208-00030-005500~-0.015

฿ 1,636.42

END MILL_MX230 1 Piece(s) 15 Day(s) 5.611.26501208-00030-005600~-0.015

฿ 1,636.42

END MILL_MX230 1 Piece(s) 15 Day(s) 5.711.46501208-00030-005700~-0.015

฿ 1,636.42

END MILL_MX230 1 Piece(s) 15 Day(s) 5.811.66501208-00030-005800~-0.015

฿ 1,636.42

END MILL_MX230 1 Piece(s) 15 Day(s) 5.911.86501208-00030-005900~-0.015

฿ 798.73

END MILL_MX230 1 Piece(s) 1 Day(s) 612650-08-00030-00600-0.01~-0.025

฿ 2,407.57

END MILL_MX230 1 Piece(s) 19 Day(s) 7148651208-00030-00700-0.01~-0.03

฿ 1,962.51

END MILL_MX230 1 Piece(s) 19 Day(s) 816865-08-00030-00800-0.01~-0.03

฿ 3,381.14

END MILL_MX230 1 Piece(s) 19 Day(s) 91810751208-00030-00900-0.01~-0.03

฿ 2,274.44

END MILL_MX230 1 Piece(s) 19 Day(s) 10201075-08-00030-01000-0.01~-0.03

฿ 3,381.14

END MILL_MX230 1 Piece(s) 19 Day(s) 12241280-08-00030-01200-0.01~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°)