1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NHR-2 Long Neck End Mill (for Deep Ribs) (Part Number)

NHR-2 Long Neck End Mill (for Deep Ribs)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,553.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Neck relief type suitable for narrow deep processing.

 
Part Number
NHR-2-0.5-2
NHR-2-0.5-4
NHR-2-0.5-6
NHR-2-0.6-2
NHR-2-0.6-4
NHR-2-0.6-6
NHR-2-0.7-2
NHR-2-0.7-4
NHR-2-0.7-6
NHR-2-0.8-4
NHR-2-0.8-6
NHR-2-0.8-8
NHR-2-0.9-6
NHR-2-0.9-8
NHR-2-0.9-10
NHR-2-1-6
NHR-2-1-8
NHR-2-1-10
NHR-2-1-12
NHR-2-1.2-6
NHR-2-1.2-8
NHR-2-1.2-10
NHR-2-1.2-12
NHR-2-1.4-6
NHR-2-1.4-8
NHR-2-1.4-10
NHR-2-1.4-12
NHR-2-1.4-14
NHR-2-1.4-16
NHR-2-1.5-6
NHR-2-1.5-8
NHR-2-1.5-10
NHR-2-1.5-12
NHR-2-1.5-14
NHR-2-1.5-16
NHR-2-1.5-18
NHR-2-1.5-20
NHR-2-1.6-6
NHR-2-1.6-8
NHR-2-1.6-10
NHR-2-1.6-12
NHR-2-1.6-14
NHR-2-1.6-16
NHR-2-1.6-18
NHR-2-1.6-20
NHR-2-1.8-6
NHR-2-1.8-8
NHR-2-1.8-10
NHR-2-1.8-12
NHR-2-1.8-14
NHR-2-1.8-16
NHR-2-1.8-18
NHR-2-1.8-20
NHR-2-2-6
NHR-2-2-8
NHR-2-2-10
NHR-2-2-12
NHR-2-2-14
NHR-2-2-16
NHR-2-2-18
NHR-2-2-20
NHR-2-2.5-8
NHR-2-2.5-12
NHR-2-2.5-16
NHR-2-2.5-20
NHR-2-3-8
NHR-2-3-12
NHR-2-3-16
NHR-2-3-20
NHR-2-3-25
NHR-2-3.5-12
NHR-2-3.5-16
NHR-2-3.5-20
NHR-2-3.5-25
NHR-2-3.5-30
NHR-2-4-12
NHR-2-4-16
NHR-2-4-20
NHR-2-4-25
NHR-2-4-30
NHR-2-4-35
NHR-2-5-16
NHR-2-5-20
NHR-2-5-25
NHR-2-5-30
NHR-2-5-35
NHR-2-5-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Torsion Angle (θ) (d2)Under Neck Diameter
(mm)
Manufacturer Code

฿ 2,080.26

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.50.73352Standard Helix (30 to 40°)0.4601-00412-00502

฿ 2,080.26

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.50.73354Standard Helix (30 to 40°)0.4601-00412-00504

฿ 2,080.26

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.50.73356Standard Helix (30 to 40°)0.4601-00412-00506

฿ 2,191.22

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.60.93352Standard Helix (30 to 40°)0.5601-00412-00602

฿ 2,191.22

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.60.93354Standard Helix (30 to 40°)0.5601-00412-00604

฿ 2,191.22

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.60.93356Standard Helix (30 to 40°)0.5601-00412-00606

฿ 2,191.22

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.714452Standard Helix (30 to 40°)0.6601-00412-00702

฿ 2,191.22

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.714454Standard Helix (30 to 40°)0.6601-00412-00704

฿ 2,191.22

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.714456Standard Helix (30 to 40°)0.6601-00412-00706

฿ 1,719.63

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.81.24454Standard Helix (30 to 40°)0.7601-00412-00804

฿ 1,719.63

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.81.24456Standard Helix (30 to 40°)0.7601-00412-00806

฿ 1,719.63

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.81.24458Standard Helix (30 to 40°)0.7601-00412-00808

฿ 2,218.96

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.91.354456Standard Helix (30 to 40°)0.8601-00412-00906

฿ 2,218.96

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.91.354458Standard Helix (30 to 40°)0.8601-00412-00908

฿ 2,218.96

END MILL_NHR-2 1 Piece(s) 19 Day(s) 0.91.3544510Standard Helix (30 to 40°)0.8601-00412-00910

฿ 1,553.20

END MILL_NHR-2 1 Piece(s) 19 Day(s) 11.54456Standard Helix (30 to 40°)0.9501-00412-01006

฿ 1,553.20

END MILL_NHR-2 1 Piece(s) 19 Day(s) 11.54458Standard Helix (30 to 40°)0.9501-00412-01008

฿ 1,553.20

END MILL_NHR-2 1 Piece(s) 19 Day(s) 11.544510Standard Helix (30 to 40°)0.9501-00412-01010

฿ 1,553.20

END MILL_NHR-2 1 Piece(s) 19 Day(s) 11.544512Standard Helix (30 to 40°)0.9501-00412-01012

฿ 1,802.86

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.21.84456Standard Helix (30 to 40°)1.1501-00412-01206

฿ 1,802.86

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.21.84458Standard Helix (30 to 40°)1.1501-00412-01208

฿ 1,802.86

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.21.844510Standard Helix (30 to 40°)1.1501-00412-01210

฿ 1,802.86

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.21.844512Standard Helix (30 to 40°)1.1501-00412-01212

฿ 1,830.59

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.42.14456Standard Helix (30 to 40°)1.3501-00412-01406

฿ 1,830.59

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.42.14458Standard Helix (30 to 40°)1.3501-00412-01408

฿ 1,830.59

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.42.144510Standard Helix (30 to 40°)1.3501-00412-01410

฿ 1,830.59

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.42.144512Standard Helix (30 to 40°)1.3501-00412-01412

฿ 1,830.59

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.42.145014Standard Helix (30 to 40°)1.3501-00412-01414

฿ 1,830.59

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.42.145016Standard Helix (30 to 40°)1.3501-00412-01416

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.52.34456Standard Helix (30 to 40°)1.4501-00412-01506

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.52.34458Standard Helix (30 to 40°)1.4501-00412-01508

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.52.344510Standard Helix (30 to 40°)1.4501-00412-01510

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.52.344512Standard Helix (30 to 40°)1.4501-00412-01512

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.52.345014Standard Helix (30 to 40°)1.4501-00412-01514

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.52.345016Standard Helix (30 to 40°)1.4501-00412-01516

฿ 1,664.16

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.52.345518Standard Helix (30 to 40°)1.4501-00412-01518

฿ 1,664.16

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.52.345520Standard Helix (30 to 40°)1.4501-00412-01520

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.62.44456Standard Helix (30 to 40°)1.5501-00412-01606

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.62.44458Standard Helix (30 to 40°)1.5501-00412-01608

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.62.444510Standard Helix (30 to 40°)1.5501-00412-01610

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.62.444512Standard Helix (30 to 40°)1.5501-00412-01612

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 20 Day(s) 1.62.445014Standard Helix (30 to 40°)1.5501-00412-01614

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.62.445016Standard Helix (30 to 40°)1.5501-00412-01616

฿ 1,969.30

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.62.445518Standard Helix (30 to 40°)1.5501-00412-01618

฿ 1,969.30

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.62.445520Standard Helix (30 to 40°)1.5501-00412-01620

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.82.74456Standard Helix (30 to 40°)1.7401-00412-01806

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.82.74458Standard Helix (30 to 40°)1.7401-00412-01808

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.82.744510Standard Helix (30 to 40°)1.7401-00412-01810

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.82.744512Standard Helix (30 to 40°)1.7401-00412-01812

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.82.745014Standard Helix (30 to 40°)1.7401-00412-01814

฿ 1,913.82

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.82.745016Standard Helix (30 to 40°)1.7401-00412-01816

฿ 1,969.30

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.82.745518Standard Helix (30 to 40°)1.7401-00412-01818

฿ 1,969.30

END MILL_NHR-2 1 Piece(s) 19 Day(s) 1.82.745520Standard Helix (30 to 40°)1.7401-00412-01820

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 19 Day(s) 234456Standard Helix (30 to 40°)1.9401-00412-02006

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 19 Day(s) 234458Standard Helix (30 to 40°)1.9401-00412-02008

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2344510Standard Helix (30 to 40°)1.9401-00412-02010

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2344512Standard Helix (30 to 40°)1.9401-00412-02012

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2345014Standard Helix (30 to 40°)1.9401-00412-02014

฿ 1,608.67

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2345016Standard Helix (30 to 40°)1.9401-00412-02016

฿ 1,664.16

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2345518Standard Helix (30 to 40°)1.9401-00412-02018

฿ 1,664.16

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2345520Standard Helix (30 to 40°)1.9401-00412-02020

฿ 1,941.55

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2.53.74458Powerful Helix (45° to 60°)2.401-00412-02508

฿ 1,941.55

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2.53.744512Powerful Helix (45° to 60°)2.401-00412-02512

฿ 1,941.55

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2.53.745516Powerful Helix (45° to 60°)2.401-00412-02516

฿ 1,997.04

END MILL_NHR-2 1 Piece(s) 19 Day(s) 2.53.746020Powerful Helix (45° to 60°)2.401-00412-02520

฿ 1,941.55

END MILL_NHR-2 1 Piece(s) 20 Day(s) 34.56458Powerful Helix (45° to 60°)2.8501-00412-03008

฿ 1,941.55

END MILL_NHR-2 1 Piece(s) 20 Day(s) 34.564512Powerful Helix (45° to 60°)2.8501-00412-03012

฿ 1,941.55

END MILL_NHR-2 1 Piece(s) 20 Day(s) 34.565516Powerful Helix (45° to 60°)2.8501-00412-03016

฿ 1,941.55

END MILL_NHR-2 1 Piece(s) 20 Day(s) 34.566020Powerful Helix (45° to 60°)2.8501-00412-03020

฿ 1,997.04

END MILL_NHR-2 1 Piece(s) 20 Day(s) 34.566525Powerful Helix (45° to 60°)2.8501-00412-03025

฿ 2,052.51

END MILL_NHR-2 1 Piece(s) 20 Day(s) 3.55.2564512Powerful Helix (45° to 60°)3.3501-00412-03512

฿ 2,052.51

END MILL_NHR-2 1 Piece(s) 20 Day(s) 3.55.2565516Powerful Helix (45° to 60°)3.3501-00412-03516

฿ 2,052.51

END MILL_NHR-2 1 Piece(s) 20 Day(s) 3.55.2566020Powerful Helix (45° to 60°)3.3501-00412-03520

฿ 2,052.51

END MILL_NHR-2 1 Piece(s) 20 Day(s) 3.55.2566525Powerful Helix (45° to 60°)3.3501-00412-03525

฿ 2,108.00

END MILL_NHR-2 1 Piece(s) 20 Day(s) 3.55.2567530Powerful Helix (45° to 60°)3.3501-00412-03530

฿ 1,969.30

END MILL_NHR-2 1 Piece(s) 20 Day(s) 4664512Powerful Helix (45° to 60°)3.801-00412-04012

฿ 1,969.30

END MILL_NHR-2 1 Piece(s) 20 Day(s) 4665516Powerful Helix (45° to 60°)3.801-00412-04016

฿ 1,969.30

END MILL_NHR-2 1 Piece(s) 20 Day(s) 4666020Powerful Helix (45° to 60°)3.801-00412-04020

฿ 1,969.30

END MILL_NHR-2 1 Piece(s) 20 Day(s) 4666525Powerful Helix (45° to 60°)3.801-00412-04025

฿ 1,969.30

END MILL_NHR-2 1 Piece(s) 20 Day(s) 4667030Powerful Helix (45° to 60°)3.801-00412-04030

฿ 2,024.78

END MILL_NHR-2 1 Piece(s) 20 Day(s) 4667535Powerful Helix (45° to 60°)3.801-00412-04035

฿ 2,274.44

END MILL_NHR-2 1 Piece(s) 20 Day(s) 57.565516Powerful Helix (45° to 60°)4.801-00412-05016

฿ 2,274.44

END MILL_NHR-2 1 Piece(s) 20 Day(s) 57.566020Powerful Helix (45° to 60°)4.801-00412-05020

฿ 2,274.44

END MILL_NHR-2 1 Piece(s) 20 Day(s) 57.566525Powerful Helix (45° to 60°)4.801-00412-05025

฿ 2,274.44

END MILL_NHR-2 1 Piece(s) 20 Day(s) 57.567530Powerful Helix (45° to 60°)4.801-00412-05030

฿ 2,274.44

END MILL_NHR-2 1 Piece(s) 20 Day(s) 57.568035Powerful Helix (45° to 60°)4.801-00412-05035

฿ 2,329.92

END MILL_NHR-2 1 Piece(s) 20 Day(s) 57.569040Powerful Helix (45° to 60°)4.801-00412-05040

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
(γ) Neck Angle(°) 12 Flute Diameter Tolerance(mm) 0~-0.02