(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Carbide drill bit with chamfering blade.
[Features]
· Internal lubrication type.
· Sharp and strong straight cutting edge.
· For drilling pilot holes and chamfering.
· High-speed processing is possible with a twisted coolant hole (MZS type).
[Application]
· This product is compatible with a wide range of work materials, and a single unit can drill pilot holes for screws and perform chamfering.
Part Number |
---|
MZS0340MM04-VP15TF |
MZS0430MM05-VP15TF |
MZS0430SM05-VP15TF |
MZS0510MM06-VP15TF |
MZS0510SM06-VP15TF |
MZS0680MM08-VP15TF |
MZS0850MM10-VP15TF |
MZS0850SM10-VP15TF |
MZS1030SM12-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Hole Drilling Depth (mm) | Dimensions Shank Diameter D4 (mm) | Applicable Screw Size | Dimensions Step Length L4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 3.4 | 25 | 77 | 3 | 6 | M4 | 12 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 4.3 | 31 | 84 | 3 | 7 | M5 | 15 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 4.3 | 26 | 79 | 2 | 7 | M5 | 10 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.1 | 36 | 90 | 3 | 8 | M6 | 18 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.1 | 30 | 84 | 2 | 8 | M6 | 12 | ||
฿ 10,120.00 | MME CARBIDE DRILL | 1 Piece(s) | 15 Day(s) | 6.8 | 24 | 104 | 3 | 10 | M8 | 24 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.5 | 30 | 122 | 3 | 12 | M10 | 30 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 8.5 | 20 | 112 | 2 | 12 | M10 | 20 | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 10.3 | 24 | 124 | 2 | 14 | M12 | 24 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Carbide | Shank Type | End Mill Link |
---|---|---|---|---|---|
Coating Y/N | None | Coating Type | Non-Coated | With/without Oil Hole | Included |
Lubrication Method | Internal | Point Angle(°) | 140 | Thinning | Available |
How can we improve?
How can we improve?