1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PSET Metalworking Drill Bit Set (With Polyethylene Case) (Part Number)

PSET Metalworking Drill Bit Set (With Polyethylene Case)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,602.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Set of straight drills in a polyethylene case.
· Set of 8 and 13 main size drills.
[Application]
· Ideal for processing a wide range of work materials such as steel, stainless steel and castings.

Part Number
PSET8
PSET13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Set Pieces
(Pieces)
Drill Diameter D1 (Set)

฿ 1,602.00

MME DRILL 1 Piece(s) 15 Day(s) 82.0/3.0/3.2/4.0/4.8/5.0/6.0/6.5

฿ 2,432.00

MME DRILL 1 Piece(s) 15 Day(s) 131.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Shank Type Straight Link
Coating Y/N None Point Angle(°) 118 Thinning NA