(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Radius cutter multifunctional AJX for high feed processing.
[Features]
· 13°, 15° positive insert.
· A double clamp mechanism with a high rigidity.
· Ideal for high feed cutting.
· With coolant holes.
· The insert is a specially shaped 3-corner type.
· Surprising high feed processing is possible.
· Highly reliable cutter body, standard coolant hole, and strong insert clamp with a high durability.
· Compatible with multifunctional processing.
· An insert material that covers a wide range of processing.
· Abundant insert variations.
[Application]
· A face milling machine for high feed.
Arbor type
Shank type
screw-in type
Amazing high-feed machining is possible
AJX enables high-feed machining that is unimaginable with conventional tools by adopting a 2-step straight cutting edge and a sub-cutting edge that form the cutting angle α/β.
Highly reliable cutter body
It's possible because it's a triangle. Reliable design as a multifunctional tool
Arbor type
Shank type
Screw-in type Figure 1/Figure 2/Figure 3
cutting speed
Depth of cut and feed
DCX: Maximum cutting diameter
DC: Cutting diameter
DH: Desired hole diameter
APMX: Maximum depth of cut
RMPX: Maximum ramping angle
AZ: Maximum drilling depth
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter D (DC) (φ) | Mounting Method | Overall Length (OAL) (mm) | Link Diameter (DCON) (mm) | Number of Flutes (sheet) | Max. Cutting Depth (APMX) (mm) | Length Under Neck (ℓ1) (mm) | Cutting Edge Bottom Flute Maximum Outer Diameter DC (mm) | LF | W1 (KWW) (mm) | Detail Type | Coolant Hole | DCSFMS (mm) | Counter Lock Height L7 (CBDP) (mm) | Key Groove Depth L8 (mm) | Applied Insert | Model | Screw Under Hole Diameter D11 (DCCB) (mm) | L11 (mm) | H1 (mm) | CRKS | AZ | DAH (mm) | Clamp Piece | Piece Screw | Spring | Body Set Bolt | Dimension Tool Interference Angle 1 B2 (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,308.00 ฿ 14,872.74 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 32 | Arbor | 40 | 16 | 5 | 1 | - | 24.9 | - | 8.4 | Arbor Type | - | 30 | 18 | 5.6 | - | - | 14 | - | - | - | - | 9 | - | - | - | - | - | ||
฿ 25,922.00 ฿ 17,282.20 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 32 | Arbor | 40 | 16 | 6 | 1 | - | 24.9 | - | 8.4 | Arbor Type | - | 30 | 18 | 5.6 | - | - | 14 | - | - | - | - | 9 | - | - | - | - | - | ||
฿ 9,548.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 16 | Center Ring Plug | 48 | 8.5 | 2 | 0.6 | - | 8.9 | 30 | - | Screw-in type | Available | 13 | - | - | - | - | - | 6 | 10 | M8 | 0.3 | - | - | - | - | - | - | |
฿ 11,636.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 16 | Handle Type | 200 | 16 | 2 | 1 | 100 | 8.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Extra Long Shank | - | - | - | - | - | - | - | - | - | - | 0°38' | |
฿ 10,586.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 16 | Handle Type | 150 | 16 | 2 | 1 | 70 | 8.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | 0°56' | |
฿ 9,538.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 16 | Handle Type | 110 | 16 | 2 | 1 | 30 | 8.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | 2°15' | |
฿ 8,774.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 16 | Handle Type | 70 | 16 | 2 | 1 | 20 | 8.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Short shank | - | - | - | - | - | - | - | - | - | - | 3°30' | |
฿ 9,548.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 17 | Center Ring Plug | 48 | 8.5 | 2 | 0.6 | - | 9.9 | 30 | - | Screw-in type | Available | 13 | - | - | - | - | - | 6 | 10 | M8 | 0.3 | - | - | - | - | - | - | |
฿ 11,636.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 17 | Handle Type | 200 | 16 | 2 | 1 | 20 | 9.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Extra Long Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 10,586.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 17 | Handle Type | 150 | 16 | 2 | 1 | 20 | 9.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 9,538.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 17 | Handle Type | 110 | 16 | 2 | 1 | 20 | 9.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 8,774.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 17 | Handle Type | 70 | 16 | 2 | 1 | 20 | 9.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Short shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 12,574.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 20 | Center Ring Plug | 49 | 10.5 | 3 | 0.6 | - | 12.9 | 30 | - | Screw-in type | Available | 18 | - | - | - | - | - | 6 | 14 | M10 | 0.3 | - | - | - | - | - | - | |
฿ 13,606.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 20 | Handle Type | 180 | 20 | 3 | 1 | 100 | 12.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | 0°38' | |
฿ 12,574.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 20 | Handle Type | 130 | 20 | 3 | 1 | 50 | 12.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | 1°18' | |
฿ 12,574.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 22 | Center Ring Plug | 49 | 10.5 | 3 | 0.6 | - | 14.9 | 30 | - | Screw-in type | Available | 18 | - | - | - | - | - | 6 | 14 | M10 | 0.3 | - | - | - | - | - | - | |
฿ 13,606.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 22 | Handle Type | 180 | 20 | 3 | 1 | 30 | 14.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 12,574.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 22 | Handle Type | 130 | 20 | 3 | 1 | 30 | 14.9 | - | - | Shank Type | - | - | - | - | JOMW06T215ZZSR-FT JOMT06T215ZZSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 18,252.00 ฿ 12,168.61 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 25 | Center Ring Plug | 57 | 12.5 | 4 | 1 | - | 17.9 | 35 | - | Screw-in type | Available | 21 | - | - | - | - | - | 6 | 19 | M12 | 0.3 | - | - | - | - | - | - | ||
฿ 23,348.00 ฿ 15,566.11 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 25 | Handle Type | 200 | 25 | 4 | 1 | 120 | 17.9 | - | - | Shank Type | - | - | - | - | - | Long shank | - | - | - | - | - | - | - | - | - | - | 0.54° | ||
฿ 21,684.00 ฿ 14,456.72 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 25 | Handle Type | 140 | 25 | 4 | 1 | 60 | 17.9 | - | - | Shank Type | - | - | - | - | - | Standard Shank | - | - | - | - | - | - | - | - | - | - | 1.11° | ||
฿ 18,616.00 ฿ 12,411.29 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 28 | Center Ring Plug | 57 | 12.5 | 4 | 1 | - | 20.9 | - | - | Screw-in type | - | - | - | - | - | - | - | 6 | 19 | M12 | 0.3 | - | - | - | - | - | - | ||
฿ 23,790.00 ฿ 15,860.79 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 28 | Handle Type | 200 | 25 | 4 | 1 | 40 | 20.9 | - | - | Shank Type | - | - | - | - | - | Long shank | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 22,126.00 ฿ 14,751.40 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 28 | Handle Type | 140 | 25 | 4 | 1 | 40 | 20.9 | - | - | Shank Type | - | - | - | - | - | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 29,354.00 ฿ 19,570.31 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 32 | Handle Type | 200 | 32 | 5 | 1 | 120 | 24.9 | - | - | Shank Type | - | - | - | - | - | Long shank | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 25,844.00 ฿ 17,230.19 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 32 | Handle Type | 150 | 32 | 5 | 1 | 70 | 24.9 | - | - | Shank Type | - | - | - | - | - | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 28,054.00 ฿ 18,703.60 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 32 | Handle Type | 150 | 32 | 6 | 1 | 70 | 24.9 | - | - | Shank Type | - | - | - | - | - | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 26,858.00 ฿ 17,906.23 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 40 | Arbor | 40 | 16 | 6 | 1.5 | - | 31.4 | - | 8.4 | Arbor Type | - | 37 | 18 | 5.6 | - | - | 14 | - | - | - | - | 9 | - | - | - | - | - | ||
฿ 26,858.00 ฿ 17,906.23 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 42 | Arbor | 40 | 16 | 6 | 1.5 | - | 33.4 | - | 8.4 | Arbor Type | - | 37 | 18 | 5.6 | - | - | 14 | - | - | - | - | 9 | - | - | - | - | - | ||
฿ 35,438.00 ฿ 23,626.51 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 50 | Arbor | 50 | 22 | 7 | 1.5 | - | 41.4 | - | 10.4 | Arbor Type | - | 47 | 20 | 6.3 | - | - | 17 | - | - | - | - | 11 | - | - | - | - | - | ||
฿ 35,438.00 ฿ 23,626.51 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 52 | Arbor | 50 | 22 | 7 | 1.5 | - | 43.4 | - | 10.4 | Arbor Type | - | 47 | 20 | 6.3 | - | - | 17 | - | - | - | - | 11 | - | - | - | - | - | ||
฿ 10,952.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 20 | Center Ring Plug | 49 | 10.5 | 2 | 0.9 | - | 11.4 | 20 | - | Screw-in type | Available | 18 | - | - | - | - | - | 6 | 14 | M10 | 0.5 | - | - | - | - | - | - | |
฿ 14,114.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 20 | Handle Type | 250 | 20 | 2 | 1.5 | 130 | 11.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Extra Long Shank | - | - | - | - | - | - | - | - | - | - | 0°30' | |
฿ 12,350.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 20 | Handle Type | 180 | 20 | 2 | 1.5 | 100 | 11.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | 0°36' | |
฿ 10,938.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 20 | Handle Type | 130 | 20 | 2 | 1.5 | 130 | 11.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | 1°18' | |
฿ 10,952.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 22 | Center Ring Plug | 49 | 10.5 | 2 | 0.9 | - | 13.4 | 30 | - | Screw-in type | Available | 18 | - | - | - | - | - | 6 | 14 | M10 | 0.5 | - | - | - | - | - | - | |
฿ 14,114.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 22 | Handle Type | 250 | 20 | 2 | 1.5 | 30 | 13.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Extra Long Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 12,350.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 22 | Handle Type | 180 | 20 | 2 | 1.5 | 30 | 13.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 10,938.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 22 | Handle Type | 130 | 20 | 2 | 1.5 | 30 | 13.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 13,376.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 25 | Center Ring Plug | 57 | 12.5 | 3 | 0.9 | - | 16.4 | 35 | - | Screw-in type | Available | 21 | - | - | - | - | - | 6 | 19 | M12 | 0.5 | - | - | - | - | - | - | |
฿ 13,988.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 25 | Handle Type | 200 | 25 | 3 | 1.5 | 120 | 16.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | 0°32' | |
฿ 13,376.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 25 | Handle Type | 140 | 25 | 3 | 1.5 | 60 | 16.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | 1°06' | |
฿ 14,208.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 28 | Center Ring Plug | 57 | 12.5 | 3 | 0.9 | - | 19.4 | 35 | - | Screw-in type | Available | 21 | - | - | - | - | - | 6 | 19 | M12 | 0.5 | - | - | - | - | - | - | |
฿ 14,370.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 28 | Handle Type | 200 | 25 | 3 | 1.5 | 40 | 19.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 14,208.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 28 | Handle Type | 140 | 25 | 3 | 1.5 | 40 | 19.4 | - | - | Shank Type | - | - | - | - | JOMW080320ZZSR-FT JOMT080320ZZSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 18,954.00 ฿ 12,636.63 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 32 | Center Ring Plug | 68 | 17 | 4 | 1.5 | - | 23.4 | 45 | - | Screw-in type | Available | 29 | - | - | - | - | - | 6 | 24 | M16 | 0.5 | - | - | - | - | - | - | ||
฿ 27,404.00 ฿ 18,270.25 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 32 | Handle Type | 200 | 32 | 4 | 1.5 | 120 | 23.4 | - | - | Shank Type | - | - | - | - | - | Long shank | - | - | 24 | - | - | - | - | - | - | - | 0.55° | ||
฿ 22,516.00 ฿ 15,011.42 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 32 | Handle Type | 150 | 32 | 4 | 1.5 | 70 | 23.4 | - | - | Shank Type | - | - | - | - | - | Standard Shank | - | - | 24 | - | - | - | - | - | - | - | 0.95° | ||
฿ 19,318.00 ฿ 12,879.31 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 25 | Center Ring Plug | 68 | 17 | 4 | 1.5 | - | 26.4 | 45 | - | Screw-in type | Available | 29 | - | - | - | - | - | 6 | 24 | M16 | 0.5 | - | - | - | - | - | - | ||
฿ 24,232.00 ฿ 16,155.47 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 40 | Center Ring Plug | 68 | 17 | 6 | 1.5 | - | 31.4 | 45 | - | Screw-in type | Available | 29 | - | - | - | - | - | 6 | 24 | M16 | 0.5 | - | - | - | - | - | - | ||
฿ 34,502.00 ฿ 23,002.48 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 40 | Handle Type | 250 | 32 | 6 | 1.5 | 50 | 31.4 | - | - | Shank Type | - | - | - | - | - | Long shank | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 29,172.00 ฿ 19,448.97 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 40 | Handle Type | 150 | 32 | 6 | 1.5 | 50 | 31.4 | - | - | Shank Type | - | - | - | - | - | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 21,492.00 ฿ 14,328.72 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 50 | Arbor | 50 | 22 | 5 | 2 | - | 40 | - | 10.4 | Arbor Type | - | 47 | 20 | 6.3 | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Super Multi-blade Type | 17 | - | - | - | - | 11 | AMS3 | AJS3010T10 | ASS2 | HSC10030H | - | ||
฿ 31,616.00 ฿ 21,078.39 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 50 | Arbor | 50 | 22 | 6 | 2 | - | 39.9 | - | 10.4 | Arbor Type | - | 47 | 20 | 6.3 | - | - | 17 | - | - | - | - | 11 | - | - | - | - | - | ||
฿ 21,492.00 ฿ 14,328.72 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 52 | Arbor | 50 | 22 | 5 | 2 | - | 42 | - | 10.4 | Arbor Type | - | 47 | 20 | 6.3 | - | - | 17 | - | - | - | - | 11 | - | - | - | - | - | ||
฿ 31,616.00 ฿ 21,078.39 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 52 | Arbor | 50 | 22 | 6 | 2 | - | 41.9 | - | 10.4 | Arbor Type | - | 47 | 20 | 6.3 | - | - | 17 | - | - | - | - | 11 | - | - | - | - | - | ||
฿ 36,686.00 ฿ 24,458.56 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 63 | Arbor | 50 | 22 | 7 | 2 | - | 52.9 | - | 10.4 | Arbor Type | - | 60 | 20 | 6.3 | - | - | 17 | - | - | - | - | 11 | - | - | - | - | - | ||
฿ 36,686.00 ฿ 24,458.56 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 63 | Arbor | 50 | 27 | 7 | 2 | - | 52.9 | - | 12.4 | Arbor Type | - | 60 | 23 | 7 | - | - | 20 | - | - | - | - | 13 | - | - | - | - | - | ||
฿ 36,686.00 ฿ 24,458.56 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 66 | Arbor | 50 | 22 | 7 | 2 | - | 55.9 | - | 10.4 | Arbor Type | - | 60 | 20 | 6.3 | - | - | 17 | - | - | - | - | 11 | - | - | - | - | - | ||
฿ 36,686.00 ฿ 24,458.56 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 66 | Arbor | 50 | 27 | 7 | 2 | - | 55.9 | - | 12.4 | Arbor Type | - | 60 | 23 | 7 | - | - | 20 | - | - | - | - | 13 | - | - | - | - | - | ||
฿ 21,492.00 ฿ 14,328.72 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 50 | Arbor | 50 | 22.225 | 5 | 2 | - | 40 | - | 8.4 | Arbor Type | - | 47 | 19 | 5 | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Super Multi-blade Type | 17 | - | - | - | - | 11 | AMS3 | AJS3010T10 | ASS2 | HSC10030H | - | ||
฿ 11,658.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 25 | Center Ring Plug | 57 | 12.5 | 2 | 1.2 | - | 14.9 | 35 | - | Screw-in type | Available | 21 | - | - | - | - | - | 6 | 19 | M12 | 1 | - | - | - | - | - | - | |
฿ 14,468.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 25 | Handle Type | 300 | 25 | 2 | 2 | 180 | 14.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Extra Long Shank | - | - | - | - | - | - | - | - | - | - | 0°18' | |
฿ 12,704.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 25 | Handle Type | 200 | 25 | 2 | 2 | 120 | 14.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | 0°30' | |
฿ 11,644.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 25 | Handle Type | 140 | 25 | 2 | 2 | 60 | 14.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | 1°06' | |
฿ 12,366.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 28 | Center Ring Plug | 57 | 12.5 | 2 | 1.2 | - | 17.9 | 35 | - | Screw-in type | Available | 21 | - | - | - | - | - | 6 | 19 | M12 | 1 | - | - | - | - | - | - | |
฿ 14,820.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 28 | Handle Type | 300 | 25 | 2 | 2 | 40 | 17.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Extra Long Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 13,056.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 28 | Handle Type | 200 | 25 | 2 | 2 | 40 | 17.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 12,350.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 28 | Handle Type | 140 | 25 | 2 | 2 | 40 | 17.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 14,208.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 30 | Center Ring Plug | 68 | 17 | 3 | 1.2 | - | 20 | 45 | - | Screw-in type | Available | 29 | - | - | - | - | - | 6 | 24 | M16 | 1 | - | - | - | - | - | - | |
฿ 14,370.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 30 | Handle Type | 200 | 32 | 3 | 2 | 120 | 20 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | 1°02' | |
฿ 14,208.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 30 | Handle Type | 150 | 32 | 3 | 2 | 70 | 20 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | 1°48' | |
฿ 14,208.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 32 | Center Ring Plug | 68 | 17 | 3 | 1.2 | - | 21.9 | 45 | - | Screw-in type | Available | 29 | - | - | - | - | - | 6 | 24 | M16 | 1 | - | - | - | - | - | - | |
฿ 14,370.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 32 | Handle Type | 200 | 32 | 3 | 2 | 120 | 21.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | 0°32' | |
฿ 14,208.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 32 | Handle Type | 150 | 32 | 3 | 2 | 70 | 21.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | 0°56' | |
฿ 14,600.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 35 | Center Ring Plug | 68 | 17 | 3 | 1.2 | - | 24.9 | 45 | - | Screw-in type | Available | 29 | - | - | - | - | - | 6 | 24 | M16 | 1 | - | - | - | - | - | - | |
฿ 14,762.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 35 | Handle Type | 200 | 32 | 3 | 2 | 50 | 24.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 14,600.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 35 | Handle Type | 150 | 32 | 3 | 2 | 50 | 24.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 15,812.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 40 | Center Ring Plug | 68 | 17 | 4 | 1.2 | - | 29.9 | 45 | - | Screw-in type | Available | 29 | - | - | - | - | - | 6 | 24 | M16 | 1 | - | - | - | - | - | - | |
฿ 17,874.00 ฿ 11,916.60 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 40 | Handle Type | 250 | 32 | 4 | 2 | 50 | 29.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 15,812.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 40 | Handle Type | 150 | 32 | 4 | 2 | 50 | 29.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | - | |
฿ 18,256.00 ฿ 12,171.28 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 40 | Handle Type | 250 | 42 | 4 | 2 | 70 | 29.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Long shank | - | - | - | - | - | - | - | - | - | - | 1°48' | ||
฿ 16,232.00 ฿ 10,820.25 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 40 | Handle Type | 150 | 42 | 4 | 2 | 70 | 29.9 | - | - | Shank Type | - | - | - | - | JDMW09T320ZDSR-FT JDMT09T320ZDSR-JM | Standard Shank | - | - | - | - | - | - | - | - | - | - | 1°48' | ||
฿ 15,350.00 | FACE CUTTER | 1 Piece(s) | Available | 15 Day(s) | 50 | Arbor | 50 | 22 | 3 | 2 | - | 38.3 | - | 10.4 | Arbor Type | - | 47 | 20 | 6.3 | JDMW120420ZDSR-FT JDMT120420ZDSR-ST JDMT120420ZDSR-JM | Standard Form | 17 | - | - | - | - | 11 | AMS4 | AJS4012T15 | ASS2 | HSC10030H | - | |
฿ 18,702.00 ฿ 12,468.62 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 50 | Arbor | 50 | 22 | 4 | 2 | - | 38.3 | - | 10.4 | Arbor Type | - | 47 | 20 | 6.3 | JDMW120420ZDSR-FT JDMT120420ZDSR-ST JDMT120420ZDSR-JM | Multi-edge type | 17 | - | - | - | - | 11 | AMS4 | AJS4012T15 | ASS2 | HSC10030H | - | ||
฿ 22,334.00 ฿ 14,890.08 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 63 | Arbor | 50 | 22 | 5 | 2 | - | 51.3 | - | 10.4 | Arbor Type | - | 60 | 20 | 6.3 | JDMW120420ZDSR-FT JDMT120420ZDSR-ST JDMT120420ZDSR-JM | Super Multi-blade Type | 17 | - | - | - | - | 11 | AMS4 | AJS4012T15 | ASS2 | HSC10030H | - | ||
฿ 32,890.00 ฿ 21,927.76 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 63 | Arbor | 50 | 22 | 6 | 2 | - | 51.3 | - | 10.4 | Arbor Type | - | 60 | 20 | 6.3 | - | - | 17 | - | - | - | - | 11 | - | - | - | - | - | ||
฿ 30,420.00 ฿ 20,281.01 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 63 | Arbor | 50 | 27 | 5 | 2 | - | 51.3 | - | 12.4 | Arbor Type | - | 60 | 23 | 7 | - | - | 20 | - | - | - | - | 13 | - | - | - | - | - | ||
฿ 32,890.00 ฿ 21,927.76 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 63 | Arbor | 50 | 27 | 6 | 2 | - | 51.3 | - | 12.4 | Arbor Type | - | 60 | 23 | 7 | - | - | 20 | - | - | - | - | 13 | - | - | - | - | - | ||
฿ 22,334.00 ฿ 14,890.08 | FACE CUTTER | 1 Piece(s) | 15 Day(s) | 66 | Arbor | 50 | 22 | 5 | 2 | - | 54.3 | - | 10.4 | Arbor Type | - | 60 | 20 | 6.3 | - | - | 12 | - | - | - | - | 11 | - | - | - | - | - |
Loading...
Processing Applications | Flat Surface | Finish Classification | Rough / Medium Processing |
---|
How can we improve?
How can we improve?