(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Drill for cobalt high-speed stainless steel with blister pack.
[Features]
· The screwdriver-bit-type shank can be attached and detached in a single-action.
· Ideal hex shank drill for machining stainless steel.
· With a groove length designed for rigidity.
[Application]
· Ideal for processing difficult-to-cut materials such as stainless steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Length Under Neck L2 (mm) | Point Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1 | 12 | 70 | 25 | 125 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.2 | 16 | 72 | 27 | 125 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.5 | 18 | 78 | 33 | 125 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 1.8 | 22 | 78 | 33 | 125 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2 | 23 | 78 | 33 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.1 | 23 | 78 | 33 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.2 | 26 | 82 | 37 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.3 | 26 | 82 | 37 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.4 | 29 | 86 | 41 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.5 | 29 | 86 | 41 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.6 | 29 | 86 | 41 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.7 | 30 | 87 | 42 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.8 | 30 | 87 | 42 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.9 | 30 | 87 | 42 | 118 | ||
฿ 294.96 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3 | 30 | 87 | 42 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.1 | 32 | 88 | 43 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.2 | 32 | 88 | 43 | 118 | ||
฿ 364.83 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.3 | 32 | 88 | 43 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.4 | 34 | 89 | 44 | 118 | ||
฿ 329.42 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.5 | 34 | 89 | 44 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.6 | 34 | 89 | 44 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.7 | 34 | 89 | 44 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.8 | 37 | 91 | 46 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.9 | 37 | 91 | 46 | 118 | ||
฿ 396.01 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4 | 37 | 91 | 46 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.1 | 37 | 91 | 46 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.2 | 37 | 91 | 46 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.3 | 41 | 93 | 48 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.4 | 41 | 93 | 48 | 118 | ||
฿ 429.03 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.5 | 41 | 93 | 48 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.6 | 41 | 95 | 50 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.7 | 41 | 95 | 50 | 118 | ||
฿ 461.25 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.8 | 45 | 98 | 53 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.9 | 45 | 98 | 53 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5 | 45 | 98 | 53 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.1 | 45 | 98 | 53 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.2 | 45 | 98 | 53 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.3 | 47 | 101 | 56 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.4 | 47 | 101 | 56 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.5 | 50 | 104 | 59 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.6 | 50 | 104 | 59 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.7 | 50 | 104 | 59 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.8 | 50 | 104 | 59 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.9 | 50 | 104 | 59 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 6 | 53 | 104 | 59 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 6.1 | 53 | 107 | 62 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 6.2 | 53 | 107 | 62 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 6.3 | 53 | 107 | 62 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 6.4 | 53 | 107 | 65 | 118 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 6.5 | 56 | 110 | 65 | 118 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Cobalt High-Speed Steel | Coating Y/N | None |
---|---|---|---|---|---|
Coating Type | Non-Coated | Thinning | Available |
How can we improve?
How can we improve?