1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VAPDSCB, Violet High-Precision Drill Bit for Counterboring (Part Number)

VAPDSCB, Violet High-Precision Drill Bit for Counterboring
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,822.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Violet drill bit with high precision for countersinking.
[Features]
· Unique shape allows high-efficiency countersinking.
· Good cutting chip-breaking performance and excellent flatness of the countersink surface.
[Application]
· Ideal for countersinking as well as machining for pilot hole on the inner diameter boring and blind hole on the thin part.

 
Part Number
VAPDSCBD0200
VAPDSCBD0210
VAPDSCBD0220
VAPDSCBD0230
VAPDSCBD0240
VAPDSCBD0250
VAPDSCBD0260
VAPDSCBD0270
VAPDSCBD0280
VAPDSCBD0290
VAPDSCBD0300
VAPDSCBD0310
VAPDSCBD0320
VAPDSCBD0330
VAPDSCBD0340
VAPDSCBD0350
VAPDSCBD0360
VAPDSCBD0370
VAPDSCBD0380
VAPDSCBD0390
VAPDSCBD0400
VAPDSCBD0410
VAPDSCBD0420
VAPDSCBD0430
VAPDSCBD0440
VAPDSCBD0450
VAPDSCBD0460
VAPDSCBD0470
VAPDSCBD0480
VAPDSCBD0490
VAPDSCBD0500
VAPDSCBD0510
VAPDSCBD0520
VAPDSCBD0530
VAPDSCBD0540
VAPDSCBD0550
VAPDSCBD0560
VAPDSCBD0570
VAPDSCBD0580
VAPDSCBD0590
VAPDSCBD0600
VAPDSCBD0610
VAPDSCBD0620
VAPDSCBD0630
VAPDSCBD0640
VAPDSCBD0650
VAPDSCBD0660
VAPDSCBD0670
VAPDSCBD0680
VAPDSCBD0690
VAPDSCBD0700
VAPDSCBD0710
VAPDSCBD0720
VAPDSCBD0730
VAPDSCBD0740
VAPDSCBD0750
VAPDSCBD0760
VAPDSCBD0770
VAPDSCBD0780
VAPDSCBD0790
VAPDSCBD0800
VAPDSCBD0810
VAPDSCBD0850
VAPDSCBD0860
VAPDSCBD0880
VAPDSCBD0900
VAPDSCBD0910
VAPDSCBD0950
VAPDSCBD0960
VAPDSCBD0980
VAPDSCBD1000
VAPDSCBD1010
VAPDSCBD1030
VAPDSCBD1050
VAPDSCBD1080
VAPDSCBD1100
VAPDSCBD1110
VAPDSCBD1150
VAPDSCBD1180
VAPDSCBD1200
VAPDSCBD1250
VAPDSCBD1300
VAPDSCBD1350
VAPDSCBD1380
VAPDSCBD1400
VAPDSCBD1410
VAPDSCBD1420
VAPDSCBD1450
VAPDSCBD1480
VAPDSCBD1500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Shank Type Shank Diameter D4
(mm)
118° Diameter
(mm)

฿ 1,822.00

MME DRILL 1 Piece(s) 35 Day(s) 21260Straight Link30.7

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 2.11260Straight Link30.7

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 2.21260Straight Link30.7

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 2.31360Straight Link30.7

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 2.41360Straight Link30.7

฿ 1,822.00

MME DRILL 1 Piece(s) 35 Day(s) 2.51360Straight Link30.7

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 2.61560Straight Link30.8

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 2.71560Straight Link30.8

฿ 1,822.00

MME DRILL 1 Piece(s) 15 Day(s) 2.81560Straight Link30.8

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 2.91560Straight Link30.8

฿ 1,822.00

MME DRILL 1 Piece(s) 15 Day(s) 31560Straight Link30.8

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 3.11770End Mill Link40.8

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 3.21770End Mill Link40.8

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 3.31970End Mill Link40.8

฿ 1,822.00

MME DRILL 1 Piece(s) 35 Day(s) 3.41970End Mill Link40.8

฿ 1,822.00

MME DRILL 1 Piece(s) 15 Day(s) 3.51970End Mill Link40.8

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 3.62170Straight Link41

฿ 1,822.00

MME DRILL 1 Piece(s) 40 Day(s) 3.72170Straight Link41

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 3.82170Straight Link41

฿ 1,822.00

MME DRILL 1 Piece(s) 15 Day(s) 3.92170Straight Link41

฿ 1,822.00

MME DRILL 1 Piece(s) 35 Day(s) 42170Straight Link41

฿ 1,822.00

MME DRILL 1 Piece(s) 15 Day(s) 4.12180End Mill Link61

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 4.22180End Mill Link61

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 4.32380End Mill Link61

฿ 1,822.00

MME DRILL 1 Piece(s) 15 Day(s) 4.42380End Mill Link61

฿ 1,822.00

MME DRILL 1 Piece(s) 35 Day(s) 4.52380End Mill Link61

฿ 1,938.00

MME DRILL 1 Piece(s) 40 Day(s) 4.62580End Mill Link61.4

฿ 1,938.00

MME DRILL 1 Piece(s) 40 Day(s) 4.72580End Mill Link61.4

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 4.82580End Mill Link61.4

฿ 1,938.00

MME DRILL 1 Piece(s) 40 Day(s) 4.92580End Mill Link61.4

฿ 1,938.00

MME DRILL 1 Piece(s) 35 Day(s) 52580End Mill Link61.4

฿ 1,938.00

MME DRILL 1 Piece(s) 35 Day(s) 5.12580End Mill Link61.4

฿ 1,938.00

MME DRILL 1 Piece(s) 40 Day(s) 5.22580End Mill Link61.4

฿ 1,938.00

MME DRILL 1 Piece(s) 40 Day(s) 5.32580End Mill Link61.4

฿ 1,938.00

MME DRILL 1 Piece(s) 15 Day(s) 5.42780End Mill Link61.4

฿ 1,938.00

MME DRILL 1 Piece(s) 35 Day(s) 5.52780End Mill Link61.4

฿ 2,070.00

MME DRILL 1 Piece(s) 40 Day(s) 5.62780Straight Link61.4

฿ 2,070.00

MME DRILL 1 Piece(s) 40 Day(s) 5.72780Straight Link61.4

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 5.82780Straight Link61.4

฿ 2,070.00

MME DRILL 1 Piece(s) 40 Day(s) 5.92780Straight Link61.4

฿ 2,070.00

MME DRILL 1 Piece(s) 35 Day(s) 62780Straight Link61.4

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 6.13080End Mill Link81.4

฿ 2,070.00

MME DRILL 1 Piece(s) 40 Day(s) 6.23080End Mill Link81.4

฿ 2,070.00

MME DRILL 1 Piece(s) 35 Day(s) 6.33080End Mill Link81.4

฿ 2,070.00

MME DRILL 1 Piece(s) 40 Day(s) 6.43080End Mill Link81.4

฿ 2,070.00

MME DRILL 1 Piece(s) 35 Day(s) 6.53080End Mill Link81.4

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 6.63080End Mill Link81.8

฿ 2,070.00

MME DRILL 1 Piece(s) 15 Day(s) 6.73080End Mill Link81.8

฿ 2,070.00

MME DRILL 1 Piece(s) 12 Day(s) 6.83280End Mill Link81.8

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 6.93280End Mill Link81.8

฿ 2,070.00

MME DRILL 1 Piece(s) 12 Day(s) 73280End Mill Link81.8

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 7.13280End Mill Link81.8

฿ 2,070.00

MME DRILL 1 Piece(s) 40 Day(s) 7.23280End Mill Link81.8

฿ 2,070.00

MME DRILL 1 Piece(s) 40 Day(s) 7.33280End Mill Link81.8

฿ 2,070.00

MME DRILL 1 Piece(s) 40 Day(s) 7.43280End Mill Link81.8

฿ 2,070.00

MME DRILL 1 Piece(s) 35 Day(s) 7.53280End Mill Link81.8

฿ 2,070.00

MME DRILL 1 Piece(s) 35 Day(s) 7.63585Straight Link82

฿ 2,070.00

MME DRILL 1 Piece(s) 15 Day(s) 7.73585Straight Link82

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 7.83585Straight Link82

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 7.93585Straight Link82

฿ 2,070.00

MME DRILL 1 Piece(s) 15 Day(s) 83585Straight Link82

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 8.13590End Mill Link102

฿ 2,361.00

MME DRILL 1 Piece(s) 15 Day(s) 8.53590End Mill Link102

฿ 2,361.00

MME DRILL 1 Piece(s) 35 Day(s) 8.63893End Mill Link102.8

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 8.83893End Mill Link102.8

฿ 2,361.00

MME DRILL 1 Piece(s) 19 Day(s) 93893End Mill Link102.8

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 9.13893End Mill Link102.8

฿ 2,361.00

MME DRILL 1 Piece(s) 19 Day(s) 9.53893End Mill Link102.8

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 9.64196Straight Link103.2

฿ 2,361.00

MME DRILL 1 Piece(s) 35 Day(s) 9.84196Straight Link103.2

฿ 2,361.00

MME DRILL 1 Piece(s) 12 Day(s) 104196Straight Link103.2

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 10.141101End Mill Link123.2

฿ 2,956.00

MME DRILL 1 Piece(s) 15 Day(s) 10.341101End Mill Link123.2

฿ 2,956.00

MME DRILL 1 Piece(s) 15 Day(s) 10.541101End Mill Link123.2

฿ 2,956.00

MME DRILL 1 Piece(s) 35 Day(s) 10.845105End Mill Link123.7

฿ 2,956.00

MME DRILL 1 Piece(s) 10 Day(s) 1145105End Mill Link123.7

฿ 2,956.00

MME DRILL 1 Piece(s) 35 Day(s) 11.145105End Mill Link123.7

฿ 2,956.00

MME DRILL 1 Piece(s) 35 Day(s) 11.545105End Mill Link123.7

฿ 2,956.00

MME DRILL 1 Piece(s) 35 Day(s) 11.845105Straight Link123.7

฿ 2,956.00

MME DRILL 1 Piece(s) 35 Day(s) 1249109Straight Link123.7

฿ 3,700.00

MME DRILL 1 Piece(s) 35 Day(s) 12.549109End Mill Link123.7

฿ 3,700.00

MME DRILL 1 Piece(s) 12 Day(s) 1349109End Mill Link124.2

฿ 3,700.00

MME DRILL 1 Piece(s) 35 Day(s) 13.551121End Mill Link164.2

฿ 3,700.00

MME DRILL 1 Piece(s) 15 Day(s) 13.851121End Mill Link164.2

฿ 3,700.00

MME DRILL 1 Piece(s) 12 Day(s) 1451121End Mill Link164.2

฿ 4,547.00

MME DRILL 1 Piece(s) 35 Day(s) 14.158123End Mill Link165.5

฿ 4,547.00

MME DRILL 1 Piece(s) 35 Day(s) 14.258123End Mill Link165.5

฿ 4,547.00

MME DRILL 1 Piece(s) 35 Day(s) 14.558123End Mill Link165.5

฿ 4,547.00

MME DRILL 1 Piece(s) 15 Day(s) 14.858123End Mill Link165.5

฿ 4,547.00

MME DRILL 1 Piece(s) 12 Day(s) 1558123End Mill Link165.5

Loading...

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Coating Y/N Included
Coating Type TiAlN With/without Oil Hole None Point Angle(°) 118/180
Thinning X Type