1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Drill TAWBH (Part Number)

Insert for Drill TAWBH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,874.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inserts for replaceable head carbide drills (for bridges).
[Features]
·Always stable drilling is achieved with the insert system.
·Designed in pursuit of sharpness, high precision, and high rigidity.
·Highly durable body.
[Applications]
·For drilling.

Part Number
TAWBH2450T-VP15TF
TAWBH2460T-VP15TF
TAWBH2470T-VP15TF
TAWBH2650T-VP15TF
TAWBH2670T-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL2
(mm)
D1
(mm)
Notation Symbol Compatible Holder

฿ 4,874.00

MME MILLING CHIP 2 Piece(s) 15 Day(s) 11.724.5TAWBH2450TTAWSB2500S32 TAWMB2500S32

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 11.724.6TAWBH2460TTAWSB2500S32 TAWMB2500S32

฿ 4,874.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) 11.724.7TAWBH2470TTAWSB2500S32 TAWMB2500S32

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 11.326.5TAWBH2650TTAWSB2700S32 TAWMB2700S32

฿ 4,874.00

MME MILLING CHIP 2 Piece(s) 40 Day(s) 11.326.7TAWBH2670TTAWSB2700S32 TAWMB2700S32

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle Others Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material
S1(mm) 9.0 Grade Symbol VP15TF Material Type Coating
Supported Drill TAW