1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dimple Bar, Applicable With VC/VB Inserts (Part Number)

Dimple Bar, Applicable With VC/VB Inserts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,739.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly rigid and lightweight head prevents chatter and provides a beautiful cut surface.
[Features]
· Highly rigid and lightweight head shape that has been developed from simulation analysis.
· Prevents deflection, the vibration reduction effect shuts out chattering.
· Two-direction cutting chip pocket effectively discharges cutting chips.
· Supports internal oil supply.
· Minimum machining diameter is from ø10.
· Use 5°, 7°, 11° positive inserts.
· Anti-vibration lightweight dimple head.
· I/d = 3 to 5 times (I/d of carbide shanks = 7 to 8).
[Application]
· Turning tool for machining inner diameters.

 
Part Number
FSVJB2520L-11S
FSVJB2520R-11S
FSVJB3025L-11S
FSVJB3025R-11S
FSVJC1612L-08S
FSVJC1612R-08S
FSVJC2016L-08S
FSVJC2016R-08S
FSVPB2012L-11S
FSVPB2012R-11S
FSVPB2516L-11S
FSVPB2516R-11S
FSVPB3020L-11S
FSVPB3020R-11S
FSVPB3425L-16S
FSVPB3425R-16S
FSVPB4032L-16S
FSVPB4032R-16S
FSVPC1610L-08S
FSVPC1610R-08S
FSVUB2016L-11S
FSVUB2016R-11S
FSVUB2520L-11S
FSVUB2520R-11S
FSVUB3425L-16S
FSVUB3425R-16S
FSVUB4032L-16S
FSVUB4032R-16S
FSVUC1612L-08S
FSVUC1612R-08S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Clearance angle Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 1 Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Size L2
(mm)
Dimension RR°
(°)
Reference Corner R Re
(mm)
Recommended l / d Ratio Sheet Sheet Stopping Pin

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Left Handed2002019100VBET / VBGT / VBMT1103○○237.5TS255TKY08F-50.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Right Handed2002019100VBET / VBGT / VBMT1103○○237.5TS255TKY08F-50.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 30Left Handed2502523.4125VBET / VBGT / VBMT1103○○3.545TS255TKY08F-50.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 30Right Handed2502523.4125VBET / VBGT / VBMT1103○○3.545TS255TKY08F-50.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 16Left Handed150121148VCGT / VCMT0802○○226TS202TKY06F-50.45--

฿ 8,739.00

MME HOLDER 1 Piece(s) 11 Day(s) 16Right Handed150121148VCGT / VCMT0802○○226TS202TKY06F-50.44--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Left Handed180161580VCGT / VCMT0802○○236TS202TKY06F-50.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Right Handed180161580VCGT / VCMT0802○○236TS202TKY06F-50.44--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Left Handed150121148NP-VBGW / VBET / VBGT / VBMT1103○○10-TS255TKY08F2880.44--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Right Handed150121148NP-VBGW / VBET / VBGT / VBMT1103○○10-TS255TKY08F2880.44--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Left Handed180161580NP-VBGW / VBET / VBGT / VBMT1103○○12.5-TS255TKY08F3550.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Right Handed180161580NP-VBGW / VBET / VBGT / VBMT1103○○12.5-TS255TKY08F3550.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 30Left Handed2002019100NP-VBGW / VBET / VBGT / VBMT1103○○15-TS255TKY08F4050.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 30Right Handed2002019100NP-VBGW / VBET / VBGT / VBMT1103○○15-TS255TKY08F4050.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 34Left Handed2202523.5125NP-VBGW / VBET / VBGT / VBMT1604○○17-TS35DTKY15F50130.85SPSVN32BCP141

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 34Right Handed2202523.5125NP-VBGW / VBET / VBGT / VBMT1604○○17-TS35DTKY15F50130.85SPSVN32BCP141

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 40Left Handed2503230.4160NP-VBGW / VBET / VBGT / VBMT1604○○22-TS35DTKY15F5590.85SPSVN32BCP141

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 40Right Handed2503230.4160NP-VBGW / VBET / VBGT / VBMT1604○○22-TS35DTKY15F5590.85SPSVN32BCP141

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 16Left Handed15010935VCGT / VCMT0802○○8-TS202TKY06F2580.43.5--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 16Right Handed15010935VCGT / VCMT0802○○8-TS202TKY06F2580.43.5--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Left Handed180161580NP-VBGW / VBET / VBGT / VBMT1103○○15.5-TS255TKY08F32.580.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Right Handed180161580NP-VBGW / VBET / VBGT / VBMT1103○○15.5-TS255TKY08F32.580.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Left Handed2002019100NP-VBGW / VBET / VBGT / VBMT1103○○17.5-TS255TKY08F40.570.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Right Handed2002019100NP-VBGW / VBET / VBGT / VBMT1103○○17.5-TS255TKY08F40.570.45--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 34Left Handed2202523.4125NP-VBGW / VBET / VBGT / VBMT1604○○20.5-TS35DTKY15F50130.85SPSVN32BCP141

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 34Right Handed2202523.4125NP-VBGW / VBET / VBGT / VBMT1604○○20.5-TS35DTKY15F50130.85SPSVN32BCP141

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 40Left Handed2503230.4160NP-VBGW / VBET / VBGT / VBMT1604○○27.5-TS35DTKY15F8490.85SPSVN32BCP141

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 40Right Handed2503230.4160NP-VBGW / VBET / VBGT / VBMT1604○○27.5-TS35DTKY15F8490.85SPSVN32BCP141

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 16Left Handed150121148VCGT / VCMT0802○○11-TS202TKY06F2580.44--

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 16Right Handed150121148VCGT / VCMT0802○○11-TS202TKY06F2580.44--

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter Clamp Shape Screw On
Lubrication Hole Y/N None