(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly rigid and lightweight head prevents chatter and provides a beautiful cut surface.
[Features]
· Highly rigid and lightweight head shape that has been developed from simulation analysis.
· Prevents deflection, the vibration reduction effect shuts out chattering.
· Two-direction cutting chip pocket effectively discharges cutting chips.
· Supports internal oil supply.
· Minimum machining diameter is from ø10.
· Use 5°, 7°, 11° positive inserts.
· Anti-vibration lightweight dimple head.
· I/d = 3 to 5 times (I/d of carbide shanks = 7 to 8).
[Application]
· Turning tool for machining inner diameters.
Part Number |
---|
FSVPB4032L-16S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Clearance angle | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Size L2 (mm) | Dimension RR° (°) | Reference Corner R Re (mm) | Recommended l / d Ratio | Sheet | Sheet Stopping Pin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 40 | Left Handed | 250 | 5° | 32 | 30.4 | 160 | NP-VBGW / VBET / VBGT / VBMT | 1604○○ | 22 | - | TS35D | TKY15F | 55 | 9 | 0.8 | 5 | SPSVN32 | BCP141 |
Loading...
Applicable Tip Shape | V (35° Diamond) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Lubrication Hole Y/N | None |
How can we improve?
How can we improve?