1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dimple Bar, Applicable With VC/VB Inserts (Part Number)

MME HOLDER

Dimple Bar, Applicable With VC/VB Inserts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,739.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly rigid and lightweight head prevents chatter and provides a beautiful cut surface.
[Features]
· Highly rigid and lightweight head shape that has been developed from simulation analysis.
· Prevents deflection, the vibration reduction effect shuts out chattering.
· Two-direction cutting chip pocket effectively discharges cutting chips.
· Supports internal oil supply.
· Minimum machining diameter is from ø10.
· Use 5°, 7°, 11° positive inserts.
· Anti-vibration lightweight dimple head.
· I/d = 3 to 5 times (I/d of carbide shanks = 7 to 8).
[Application]
· Turning tool for machining inner diameters.

 
Part Number
FSVUB2016R-11S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Clearance angle Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 1 Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Size L2
(mm)
Dimension RR°
(°)
Reference Corner R Re
(mm)
Recommended l / d Ratio Sheet Sheet Stopping Pin

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Right Handed180161580NP-VBGW / VBET / VBGT / VBMT1103○○15.5-TS255TKY08F32.580.45--

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter Clamp Shape Screw On
Lubrication Hole Y/N None