1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dimple Bar, Applicable With TP Inserts (Carbide Shank With Coolant Hole) (Part Number)

Dimple Bar, Applicable With TP Inserts (Carbide Shank With Coolant Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Anti-vibration boring bar that prevents chatter and provides a beautiful cut surface due to its highly rigid and lightweight head.
[Features]
· Sturdy and lightweight head shape that has been developed from simulation analysis.
· Prevents deflection, the vibration reduction effect shuts out chattering.
· All series support internal oil supply.
· Three types of overall length standard.
· Minimum machining diameter is from ø10.
· Use 5°, 7°, 11° positive inserts.
· Anti-vibration lightweight dimple head.
· I/d = 3 to 5 times (I/d of carbide shanks = 7 to 8).
[Application]
· Turning tool for machining inner diameters.

 
Part Number
FSTUP1008L-08E
FSTUP1008R-08E
FSTUP1008R-08E-1/2
FSTUP1008R-08E-2/3
FSTUP1210L-09E
FSTUP1210R-09E
FSTUP1210R-09E-1/2
FSTUP1210R-09E-2/3
FSTUP1412L-09E
FSTUP1412R-09E
FSTUP1412R-09E-1/2
FSTUP1412R-09E-2/3
FSTUP1816L-11E
FSTUP1816R-11E
FSTUP1816R-11E-1/2
FSTUP1816R-11E-2/3
FSTUP2220L-11E
FSTUP2220R-11E
FSTUP2220R-11E-1/2
FSTUP2220R-11E-2/3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Supported Insert 2 Dimension F1
(mm)
Clamp Screw Wrench Size L2
(mm)
Dimension RR°
(°)
Recommended l / d Ratio

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 10Left Handed14087.20802○○5TS2DTKY06F13.8107

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 10Right Handed14087.20802○○5TS2DTKY06F13.8107

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 10Right Handed7087.20802○○5TS2DTKY06F13.8107

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 10Right Handed9087.20802○○5TS2DTKY06F13.8107

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 12Left Handed1601090902○○6TS25DTKY08F1687.5

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 12Right Handed1601090902○○6TS25DTKY08F1687.5

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 12Right Handed801090902○○6TS25DTKY08F1687.5

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 12Right Handed1051090902○○6TS25DTKY08F1687.5

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 14Left Handed18012110902○○7TS25DTKY08F17.878

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 14Right Handed18012110902○○7TS25DTKY08F17.878

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 14Right Handed9012110902○○7TS25DTKY08F17.878

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 14Right Handed12012110902○○7TS25DTKY08F17.878

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 18Left Handed22016151103○○9TS31DTKY10F21.848

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 18Right Handed22016151103○○9TS31DTKY10F21.848

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 18Right Handed11016151103○○9TS31DTKY10F21.848

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 18Right Handed14516151103○○9TS31DTKY10F21.848

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 22Left Handed25020191103○○11TS31DTKY10F2408

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 22Right Handed25020191103○○11TS31DTKY10F2408

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 22Right Handed12520191103○○11TS31DTKY10F2408

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 22Right Handed16520191103○○11TS31DTKY10F2408

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Minor Diameter Clamp Shape Screw On
Clearance angle 11° Lubrication Hole Y/N Included Supported Insert 1 TPGH / TPMH / NP-TPGB / NP-TPMB / NP-TPMH
Reference Corner R Re(mm) 0.4