1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dimple Bar, Compatible With DC Inserts (Carbide Shank With Coolant Hole) (Part Number)

Dimple Bar, Compatible With DC Inserts (Carbide Shank With Coolant Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dimple bar, applicable with DC○○ inserts (carbide shank with coolant hole).
[Features]
· Sturdy and lightweight head shape that has been developed from simulation analysis.
· Highly rigid and lighter weight head prevents chatter marks and provides a beautiful cut surface.
· Prevents deflection, the vibration reduction effect shuts out chattering.
· Two-direction cutting chip pocket effectively discharges cutting chips.
· Minimum machining diameter is from ø10.
· Use 5°, 7°, 11° positive inserts.
· Anti-vibration lightweight dimple head.
· I/d = 3 to 5 times (I/d of carbide shanks = 7 to 8).
[Application]
· Turning tool for machining inner diameters.

 
Part Number
FSDQC1310L-07E
FSDQC1310R-07E
FSDQC1612L-07E
FSDQC1612R-07E
FSDQC2016L-07E
FSDQC2016R-07E
FSDQC2520L-11E
FSDQC2520R-11E
FSDUC1410L-07E
FSDUC1410R-07E
FSDUC1612L-07E
FSDUC1612R-07E
FSDUC2016L-07E
FSDUC2016R-07E
FSDUC3220L-11E
FSDUC3220R-11E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 2 Dimension F1
(mm)
Clamp Screw Wrench Size L2
(mm)
Dimension RR°
(°)
Recommended l / d Ratio

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 13Left Handed162109750702○○7.6TS25TKY08F18.487.5

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 13Right Handed162109750702○○7.6TS25TKY08F18.487.5

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 16Left Handed1821211960702○○8.6TS25TKY08F20.268

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 16Right Handed1821211960702○○8.6TS25TKY08F20.268

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Left Handed22216151280702○○10.6TS25TKY08F24.258

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Right Handed22216151280702○○10.6TS25TKY08F24.258

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Left Handed254201916011T3○○13.7TS43TKY15F2878

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Right Handed254201916011T3○○13.7TS43TKY15F2878

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 14Left Handed160109750702○○8.3TS25TKY08F167.57.5

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 14Right Handed160109750702○○8.3TS25TKY08F167.57.5

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 16Left Handed1801211960702○○9.3TS25TKY08F17.868

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 16Right Handed1801211960702○○9.3TS25TKY08F17.868

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Left Handed22016151280702○○11.3TS25TKY08F21.858

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Right Handed22016151280702○○11.3TS25TKY08F21.858

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 32Left Handed250201916011T3○○16.1TS43TKY15F2458

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 32Right Handed250201916011T3○○16.1TS43TKY15F2458

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Minor Diameter Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N Included Supported Insert 1 DCMT / DCET / DCGT / NP-DCMT / NP-DCMW
Reference Corner R Re(mm) 0.4