(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Double clamp dimple bar, applicable with TN○○ inserts (with coolant hole).
[Features]
· Use of negative inserts.
· Employs one action double clamp.
· Anti-vibration lightweight dimple head (with a coolant hole).
· Minimum machining diameter is from ø32.
· I/d = 3 to 4 times.
· Achieves outstanding stable machining with a simple clamping mechanism.
· New and optimized clamp piece.
· Adoption of special surface treatment.
[Application]
· Holder for inner diameter machining.
Part Number |
---|
A25R-DTFNL16 |
A25R-DTFNR16 |
A32S-DTFNL16 |
A32S-DTFNR16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Dimension F1 (mm) | Dimension L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 32 | Left Handed | 200 | 25 | 23 | 75 | 17 | 40 | ||
฿ 10,075.00 | MME HOLDER | 1 Piece(s) | 16 Day(s) | 32 | Right Handed | 200 | 25 | 23 | 75 | 17 | 40 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 40 | Left Handed | 250 | 32 | 30 | 96 | 22 | 50 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 40 | Right Handed | 250 | 32 | 30 | 96 | 22 | 50 |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Supported Insert 1 | TNMA / TNMG / TNMM / TNGA / TNGG | Supported Insert 2 | 1604○○ |
Clamp Screw | DC0520T | Wrench | TKY15F | Dimension RR°(°) | 13 |
Reference Corner R Re(mm) | 0.8 | Sheet | LLSTP32 | Sheet Fixing Pin | LLP23 |
Clamp Piece | DCK2211 | Spring | DCS2 | Punch | LLH3 |
How can we improve?
How can we improve?