(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Double clamp dimple bar CN○○ compatible insert (coolant with hole).
[Features]
· Use of negative inserts.
· Employs one action double clamp.
· Anti-vibration lightweight dimple head (with a coolant hole).
· Minimum machining diameter is from ø32.
· I/d = 3 to 4 times.
· Achieves outstanding stable machining with a simple clamping mechanism.
· New and optimized clamp piece.
· Adoption of special surface treatment.
[Application]
· Holder for inner diameter machining.
Part Number |
---|
A25R-DCLNL12 |
A25R-DCLNR12 |
A32S-DCLNL12 |
A32S-DCLNR12 |
A40T-DCLNL12 |
A40T-DCLNR12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Dimension F1 (mm) | Dimension L3 (mm) | Dimension RR° (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 32 | Left Handed | 200 | 25 | 23 | 75 | 17 | 40 | 11 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 32 | Right Handed | 200 | 25 | 23 | 75 | 17 | 40 | 11 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 40 | Left Handed | 250 | 32 | 30 | 96 | 22 | 50 | 13 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 40 | Right Handed | 250 | 32 | 30 | 96 | 22 | 50 | 13 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 50 | Left Handed | 300 | 40 | 37 | 120 | 27 | 63 | 10 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | 50 | Right Handed | 300 | 40 | 37 | 120 | 27 | 63 | 10 |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Supported Insert 1 | CNMA / CNMG / CNGG / CNMM | Supported Insert 2 | 1204○○ |
Clamp Screw | DC0621T | Wrench | TKY20F | Reference Corner R Re(mm) | 0.8 |
Sheet | LLSCP42 | Sheet Fixing Pin | LLP14 | Clamp Piece | DCK2613 |
Spring | DCS1 | Punch | LLH4 |
How can we improve?
How can we improve?