1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DSDSET, Coating Drill Bit Set (Comes in Steel Case) for General steel (Part Number)

DSDSET, Coating Drill Bit Set (Comes in Steel Case) for General steel
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,495.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A set of TiN-coated drills in a steel case.
[Features]
· A set of 13, 19 or 25 pcs. of main size drills.
· Ideal for general steel such as iron and steel.
[Application]
· Ideal for high-efficiency processing of a wide range of work materials such as steel, stainless steel, and castings.

Part Number
GSDSET13
GSDSET19SALE
GSDSET25SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Set Pieces
(Pieces)
Drill Diameter D1 (Set)

฿ 5,495.00

MME DRILL 1 Piece(s) 15 Day(s) 131.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5

฿ 12,732.00

฿ 11,713.44

MME DRILL 1 Piece(s) 15 Day(s) 191.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0

฿ 26,208.00

฿ 17,375.90

MME DRILL 1 Piece(s) 10 Day(s) 251.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0/10.5/11.0/11.5/12.0/12.5/13.0

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Shank Type Straight Link
Coating Y/N Included Coating Type TiN Point Angle(°) 118
Thinning Available