1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MSMHD, MSTAR High Power End Mill (M) [Alteration Supported Product] (Part Number)

MSMHD, MSTAR High Power End Mill (M) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,754.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

General type 4 flutes end mill using a carbide with high toughness as the base material. Realizes highly reliable machining for a wide range of work materials.

 
Part Number
MSMHDD0200
MSMHDD0210
MSMHDD0220
MSMHDD0230
MSMHDD0240
MSMHDD0250
MSMHDD0260
MSMHDD0270
MSMHDD0280
MSMHDD0290
MSMHDD0300
MSMHDD0310
MSMHDD0320
MSMHDD0330
MSMHDD0340
MSMHDD0350
MSMHDD0360
MSMHDD0370
MSMHDD0380
MSMHDD0390
MSMHDD0400
MSMHDD0410
MSMHDD0420
MSMHDD0430
MSMHDD0440
MSMHDD0450
MSMHDD0460
MSMHDD0470
MSMHDD0480
MSMHDD0490
MSMHDD0500
MSMHDD0510
MSMHDD0520
MSMHDD0530
MSMHDD0540
MSMHDD0550
MSMHDD0560
MSMHDD0570
MSMHDD0580
MSMHDD0590
MSMHDD0600
MSMHDD0650
MSMHDD0700
MSMHDD0750
MSMHDD0800
MSMHDD0850
MSMHDD0900
MSMHDD0950
MSMHDD1000
MSMHDD1100
MSMHDD1200
MSMHDD1200S10
MSMHDD1300
MSMHDD1400
MSMHDD1500SALE
MSMHDD1600SALE
MSMHDD1700SALE
MSMHDD1800SALE
MSMHDD1900SALE
MSMHDD2000SALE
MSMHDD2200SALE
MSMHDD2500SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 1,754.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 244450~-0.02

฿ 3,058.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 2.154450~-0.02

฿ 3,058.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 2.254450~-0.02

฿ 3,058.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 2.354450~-0.02

฿ 3,058.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2.454450~-0.02

฿ 2,105.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2.554450~-0.02

฿ 3,058.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 2.664450~-0.02

฿ 3,058.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 2.764450~-0.02

฿ 3,058.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 2.864450~-0.02

฿ 3,058.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2.964450~-0.02

฿ 2,082.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 1 Day(s) 386450~-0.02

฿ 3,793.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 3.186450~-0.02

฿ 3,793.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 3.286450~-0.02

฿ 3,793.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 3.386450~-0.02

฿ 3,793.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 3.486450~-0.02

฿ 2,618.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 3.586450~-0.02

฿ 3,793.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 3.6116450~-0.02

฿ 3,793.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 3.7116450~-0.02

฿ 3,793.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 3.8116450~-0.02

฿ 3,793.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 3.9116450~-0.02

฿ 2,276.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 1 Day(s) 4116450~-0.02

฿ 4,066.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 4.1126450~-0.02

฿ 4,066.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 4.2126450~-0.02

฿ 4,066.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 4.3126450~-0.02

฿ 4,066.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 4.4126450~-0.02

฿ 2,792.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 4.5126450~-0.02

฿ 4,066.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 4.6136500~-0.02

฿ 4,066.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 4.7136500~-0.02

฿ 4,066.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 4.8136500~-0.02

฿ 4,066.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 4.9136500~-0.02

฿ 2,447.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 5136500~-0.02

฿ 4,203.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 5.1136500~-0.02

฿ 4,203.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 5.2136500~-0.02

฿ 4,203.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 5.3136500~-0.02

฿ 4,203.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 5.4136500~-0.02

฿ 2,902.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 5.5136500~-0.02

฿ 4,203.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 5.6136500~-0.02

฿ 4,203.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 5.7136500~-0.02

฿ 4,203.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 5.8136500~-0.02

฿ 4,203.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 5.9136500~-0.02

฿ 2,529.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 6136500~-0.02

฿ 4,612.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 6.5168600~-0.02

฿ 3,998.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 7198600~-0.02

฿ 4,612.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 7.5198600~-0.02

฿ 3,998.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 8198600~-0.02

฿ 5,364.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 8.51910700~-0.02

฿ 4,647.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 92210700~-0.02

฿ 5,364.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 9.52210700~-0.02

฿ 4,647.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 102210700~-0.02

฿ 6,867.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 112612750~-0.02

฿ 6,867.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 122612750~-0.02

฿ 6,867.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 122610750~-0.02

฿ 8,644.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 132612750~-0.03

฿ 9,498.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 143016900~-0.03

฿ 12,027.00

฿ 11,063.64

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 153516900~-0.03

฿ 14,315.00

฿ 13,168.37

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 163516900~-0.03

฿ 17,185.00

฿ 15,808.48

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1735161000~-0.03

฿ 20,602.00

฿ 18,953.84

MME SOLID CARBIDE END MILLS 1 Piece(s) 12 Day(s) 1840161000~-0.03

฿ 22,686.00

฿ 20,871.12

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 1940201100~-0.03

฿ 21,660.00

฿ 19,927.20

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 2045201100~-0.03

฿ 25,999.00

฿ 23,919.08

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2250201250~-0.03

฿ 40,314.00

฿ 37,088.88

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 2555251250~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°)