1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VFSD, Impact Miracle End Mill (S) [Alternation Supported Product] (Part Number)

VFSD, Impact Miracle End Mill (S) [Alternation Supported Product]
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,546.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Enables highly efficient grooving and side surface machining due to its sharp sharpness and wide chip pocket for cutting chip discharge.

 
Part Number
VFSDD0100
VFSDD0150
VFSDD0200
VFSDD0250
VFSDD0300
VFSDD0350
VFSDD0400
VFSDD0500
VFSDD0600
VFSDD0800
VFSDD1000
VFSDD1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Number of flutes
(sheet)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Machining Application Torsion Angle (θ) Helix Angle Details (θ)

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 124645Flat Surface / Side Surface / Groove / Inclined CuttingStandard Helix (30 to 40°)30

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.534645Flat Surface / Side Surface / Groove / Inclined CuttingStandard Helix (30 to 40°)30

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 244645Flat Surface / Side Surface / Groove / Inclined CuttingStandard Helix (30 to 40°)30

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.554645Flat Surface / Side Surface / Groove / Inclined CuttingStandard Helix (30 to 40°)30

฿ 2,960.00

SOLID END MILL 1 Piece(s) 15 Day(s) 366645Flat Surface / Side SurfacePowerful Helix (45° to 60°)45

฿ 3,102.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.576645Flat Surface / Side SurfacePowerful Helix (45° to 60°)45

฿ 3,070.00

SOLID END MILL 1 Piece(s) 15 Day(s) 486645Flat Surface / Side SurfacePowerful Helix (45° to 60°)45

฿ 3,244.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5106650Flat Surface / Side SurfacePowerful Helix (45° to 60°)45

฿ 3,560.00

SOLID END MILL 1 Piece(s) 15 Day(s) 6126650Flat Surface / Side SurfacePowerful Helix (45° to 60°)45

฿ 4,390.00

SOLID END MILL 1 Piece(s) 15 Day(s) 8166860Flat Surface / Side SurfacePowerful Helix (45° to 60°)45

฿ 5,800.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 102061070Flat Surface / Side SurfacePowerful Helix (45° to 60°)45

฿ 7,372.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 122461275Flat Surface / Side SurfacePowerful Helix (45° to 60°)45

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Cast Iron Type Square Coating For High Hardness (Silicone-Based)
Blade tip shape With Lead Flute Diameter Tolerance(mm) 0~-0.02