1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C3SA, 3-Flute Carbide End Mill for Aluminum Alloy Processing (S) [Alteration Supported Product] (Part Number)

C3SA, 3-Flute Carbide End Mill for Aluminum Alloy Processing (S) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,851.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Uncoated 2 flute long-length end mill

Part Number
C3SAD1000A100S08
C3SAD1000N300
C3SAD1000N350
C3SAD1200A150S10
C3SAD1200N300
C3SAD1200N350
C3SAD1200N400
C3SAD1600A200S14
C3SAD1600N300SALE
C3SAD1600N400SALE
C3SAD1700A150S16
C3SAD1800A200S16
C3SAD2000A200S18
C3SAD2000N600SALE
C3SAD2500N650SALE
C3SAD2500N900SALE
C3SAD2600A200S25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
LU
(mm)
Flute Diameter Tolerance
(mm)
Neck Diameter D5
(mm)

฿ 5,851.54

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 10128100-0~-0.020-

฿ 6,109.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 10121075300~-0.0209.4

฿ 7,035.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 101210100350~-0.0209.4

฿ 9,881.28

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 121510150-0~-0.020-

฿ 8,374.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 12151275300~-0.02011.4

฿ 8,992.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 121512100350~-0.02011.4

฿ 10,434.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 121512125400~-0.02011.4

฿ 18,918.56

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 161514200-0~-0.030-

฿ 14,621.00

฿ 13,451.32

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 16151675300~-0.03015.4

฿ 16,199.00

฿ 14,903.08

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 161516100400~-0.03015.4

฿ 16,844.43

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 171816150-0~-0.030-

฿ 22,859.41

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 181816200-0~-0.030-

฿ 27,215.08

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 202018200-0~-0.030-

฿ 24,950.00

฿ 22,954.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 202020125600~-0.03019

฿ 33,941.00

฿ 31,225.72

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 252025125650~-0.03024

฿ 38,093.00

฿ 35,045.56

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 252025150900~-0.03024

฿ 42,800.69

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 262025200-0~-0.030-

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°)