1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MZE, ZET1 Drill Bit (External Lubrication Type) (Part Number)

MZE, ZET1 Drill Bit (External Lubrication Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 2,803.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose solid carbide drill bit.
[Features]
· Sharp and strong straight cutting edge.
[Application]
· Supporting high-efficiency and high-precision processing of a wide range of process materials from carbon steel to difficult-to-cut materials.

Part Number
MZE0100SB-VP15TF
MZE0110SB-VP15TF
MZE0120SB-VP15TF
MZE0130SB-VP15TF
MZE0140SB-VP15TF
MZE0150SB-VP15TF
MZE0160SB-VP15TF
MZE0170SB-VP15TF
MZE0180SB-VP15TF
MZE0190SB-VP15TF
MZE0200MA-VP15TF
MZE0200SA-VP15TF
MZE0210MA-VP15TF
MZE0210SA-VP15TF
MZE0220MA-VP15TF
MZE0220SA-VP15TF
MZE0230MA-VP15TF
MZE0230SA-VP15TF
MZE0240MA-VP15TF
MZE0240SA-VP15TF
MZE0250MA-VP15TF
MZE0250SA-VP15TF
MZE0260MA-VP15TF
MZE0260SA-VP15TF
MZE0270MA-VP15TF
MZE0270SA-VP15TF
MZE0280MA-VP15TF
MZE0280SA-VP15TF
MZE0290MA-VP15TF
MZE0290SA-VP15TF
MZE0300MA-VP15TF
MZE0300SA-VP15TF
MZE0310MA-VP15TF
MZE0310SA-VP15TF
MZE0320MA-VP15TF
MZE0320SA-VP15TF
MZE0330MA-VP15TF
MZE0330SA-VP15TF
MZE0340MA-VP15TF
MZE0340SA-VP15TF
MZE0350MA-VP15TF
MZE0350SA-VP15TF
MZE0360MA-VP15TF
MZE0360SA-VP15TF
MZE0370MA-VP15TF
MZE0370SA-VP15TF
MZE0380MA-VP15TF
MZE0380SA-VP15TF
MZE0390MA-VP15TF
MZE0390SA-VP15TF
MZE0400MA-VP15TF
MZE0400SA-VP15TF
MZE0410MA-VP15TF
MZE0410SA-VP15TF
MZE0420MA-VP15TF
MZE0420SA-VP15TF
MZE0430MA-VP15TF
MZE0430SA-VP15TF
MZE0440MA-VP15TF
MZE0440SA-VP15TF
MZE0450MA-VP15TF
MZE0450SA-VP15TF
MZE0460MA-VP15TF
MZE0460SA-VP15TF
MZE0470MA-VP15TF
MZE0470SA-VP15TF
MZE0480MA-VP15TF
MZE0480SA-VP15TF
MZE0490MA-VP15TF
MZE0490SA-VP15TF
MZE0500MA-VP15TF
MZE0500SA-VP15TF
MZE0510MA-VP15TF
MZE0510SA-VP15TF
MZE0520MA-VP15TF
MZE0520SA-VP15TF
MZE0530MA-VP15TF
MZE0530SA-VP15TF
MZE0540MA-VP15TF
MZE0540SA-VP15TF
MZE0550MA-VP15TF
MZE0550SA-VP15TF
MZE0560MA-VP15TF
MZE0560SA-VP15TF
MZE0570MA-VP15TF
MZE0570SA-VP15TF
MZE0580MA-VP15TF
MZE0580SA-VP15TF
MZE0590MA-VP15TF
MZE0590SA-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Shank Type Shank Diameter D4
(mm)
Shank Diameter Type Hole Drilling Depth (l / d)
(mm)
Details of Coating Length Under Neck L2
(mm)
Point Angle
(°)
Thinning

฿ 2,803.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 1655End Mill Link2Integer diameter shank2VP15TF8140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 1.1755End Mill Link2Integer diameter shank2VP15TF9140Available

฿ 2,803.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 1.2855End Mill Link2Integer diameter shank2VP15TF9140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 1.3855End Mill Link2Integer diameter shank2VP15TF9140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 1.4955End Mill Link2Integer diameter shank2VP15TF10140Available

฿ 2,803.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 1.5955End Mill Link2Integer diameter shank2VP15TF10140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 1.61055End Mill Link2Integer diameter shank2VP15TF10140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 1.71055End Mill Link2Integer diameter shank2VP15TF10140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 1.81155End Mill Link2Integer diameter shank2VP15TF11140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 1.91155End Mill Link2Integer diameter shank2VP15TF11140Available

฿ 3,298.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 21655Straight Link2Diameter and Same Diameter Shank3VP15TF16140Available

฿ 2,803.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 21255Straight Link2Diameter and Same Diameter Shank2VP15TF12140Available

฿ 3,298.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 2.11655Straight Link2.1Diameter and Same Diameter Shank3VP15TF16140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.11255Straight Link2.1Diameter and Same Diameter Shank2VP15TF12140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.21855Straight Link2.2Diameter and Same Diameter Shank3VP15TF18140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.21355Straight Link2.2Diameter and Same Diameter Shank2VP15TF13140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.31855Straight Link2.3Diameter and Same Diameter Shank3VP15TF18140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.31355Straight Link2.3Diameter and Same Diameter Shank2VP15TF13140Available

฿ 3,298.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 2.42055Straight Link2.4Diameter and Same Diameter Shank3VP15TF20140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.41655Straight Link2.4Diameter and Same Diameter Shank2VP15TF16140Available

฿ 3,298.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 2.52055Straight Link2.5Diameter and Same Diameter Shank3VP15TF20140Available

฿ 2,803.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 2.51655Straight Link2.5Diameter and Same Diameter Shank2VP15TF16140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.62055Straight Link2.6Diameter and Same Diameter Shank3VP15TF20140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.61655Straight Link2.6Diameter and Same Diameter Shank2VP15TF16140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.72055Straight Link2.7Diameter and Same Diameter Shank3VP15TF20140Available

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 2.71655Straight Link2.7Diameter and Same Diameter Shank2VP15TF16140Available

฿ 3,298.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 2.82160Straight Link2.8Diameter and Same Diameter Shank3VP15TF21140Available

฿ 2,803.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 2.81655Straight Link2.8Diameter and Same Diameter Shank2VP15TF16140Available

฿ 3,298.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 2.92160Straight Link2.9Diameter and Same Diameter Shank3VP15TF21140Available

฿ 2,803.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 2.91655Straight Link2.9Diameter and Same Diameter Shank2VP15TF16140Available

฿ 3,298.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 0.32160Straight Link0.3-3VP15TF21--

฿ 2,803.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 31655Straight Link3-2VP15TF55--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 3.12460Straight Link3.1-3VP15TF24--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 3.11855Straight Link3.1-2VP15TF18--

฿ 3,548.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 3.22460Straight Link3.2-3VP15TF24--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 3.21855Straight Link3.2-2VP15TF18--

฿ 3,548.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 3.32460Straight Link3.3-3VP15TF24--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 3.31855Straight Link3.3-2VP15TF18--

฿ 3,548.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 3.42460Straight Link3.4-3VP15TF24--

฿ 3,021.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 3.42055Straight Link3.4-2VP15TF20--

฿ 3,548.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 3.52460Straight Link3.5-3VP15TF24--

฿ 3,021.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 3.52055Straight Link3.5-2VP15TF20--

฿ 3,757.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 3.62760Straight Link3.6-3VP15TF27--

฿ 3,183.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 3.62055Straight Link3.6-2VP15TF20--

฿ 3,757.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 3.72760Straight Link3.7-3VP15TF27--

฿ 3,183.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 3.72055Straight Link3.7-2VP15TF20--

฿ 3,757.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 3.82760Straight Link3.8-3VP15TF27--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 3.82255Straight Link3.8-2VP15TF22--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 3.92760Straight Link3.9-3VP15TF27--

฿ 3,183.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 3.92255Straight Link3.9-2VP15TF22--

฿ 3,757.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 42760Straight Link4-3VP15TF27--

฿ 3,183.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 42255Straight Link4-2VP15TF22--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 4.12963Straight Link4.1-3VP15TF29--

฿ 3,399.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 4.12255Straight Link4.1-2VP15TF22--

฿ 4,035.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 4.22963Straight Link4.2-3VP15TF29--

฿ 3,399.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 4.22255Straight Link4.2-2VP15TF22--

฿ 4,035.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 4.32963Straight Link4.3-3VP15TF29--

฿ 3,399.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 4.32458Straight Link4.3-2VP15TF24--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 4.42963Straight Link4.4-3VP15TF29--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 4.42458Straight Link4.4-2VP15TF24--

฿ 4,035.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 4.52963Straight Link4.5-3VP15TF29--

฿ 3,399.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 4.52458Straight Link4.5-2VP15TF24--

฿ 4,279.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 4.63268Straight Link4.6-3VP15TF32--

฿ 3,653.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 4.62458Straight Link4.6-2VP15TF24--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 4.73268Straight Link4.7-3VP15TF32--

฿ 3,653.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 4.72458Straight Link4.7-2VP15TF24--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 4.83268Straight Link4.8-3VP15TF32--

฿ 3,653.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 4.82662Straight Link4.8-2VP15TF26--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 4.93268Straight Link4.9-3VP15TF32--

฿ 3,653.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 4.92662Straight Link4.9-2VP15TF26--

฿ 4,279.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 53268Straight Link5-3VP15TF32--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 52662Straight Link5-2VP15TF26--

฿ 4,522.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 5.13472Straight Link5.1-3VP15TF34--

฿ 3,861.00

MME CARBIDE DRILL 1 Piece(s) 35 Day(s) 5.12662Straight Link5.1-2VP15TF26--

฿ 4,522.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 5.23472Straight Link5.2-3VP15TF34--

฿ 3,861.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 5.22662Straight Link5.2-2VP15TF26--

฿ 4,522.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 5.33472Straight Link5.3-3VP15TF34--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 5.32662Straight Link5.3-2VP15TF26--

฿ 4,522.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 5.43472Straight Link5.4-3VP15TF34--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 5.42866Straight Link5.4-2VP15TF28--

฿ 4,522.00

MME CARBIDE DRILL 1 Piece(s) 40 Day(s) 5.53472Straight Link5.5-3VP15TF34--

฿ 3,861.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 5.52866Straight Link5.5-2VP15TF28--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 5.63674Straight Link5.6-3VP15TF36--

฿ 4,035.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 5.62866Straight Link5.6-2VP15TF28--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 5.73674Straight Link5.7-3VP15TF36--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 5.72866Straight Link5.7-2VP15TF28--

฿ 4,731.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 5.83674Straight Link5.8-3VP15TF36--

฿ 4,035.00

MME CARBIDE DRILL 1 Piece(s) 15 Day(s) 5.82866Straight Link5.8-2VP15TF28--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 5.93674Straight Link5.9-3VP15TF36--

฿ 999,999,999.00

MME CARBIDE DRILL 1 Piece(s) Quote 5.92866Straight Link5.9-2VP15TF28--

Loading...

Basic Information

work material General Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium Tool Material Type Carbide Coating Y/N None
Coating Type Non-Coated With/without Oil Hole None