(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flute edge replaceable type carbide insert drill.
[Features]
· High rigidity holder.
· Economical inserts for 4 corners.
· Abundant materials and chip breakers.
[Application]
· High efficiency processing of the large diameter size.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Type | Hole Drilling Depth (l / d) (mm) | Actual Hole Drilling Depth L5 (mm) | Applicable Insert | Dimensions Shank Diameter D4 (mm) | Wrench | Clamp Screw | Number of Flutes (Sheet(s)) | Dimensions Flange Diameter D7 (mm) | Dimensions Coolant Hole D8 | Insert Calling Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,227.00 ฿ 16,768.84 | MME DRILL | 1 Piece(s) | 15 Day(s) | 16 | 70 | 139 | End Mill Link | 4 | 64 | 89 | 25 | TKY06F | TS2 | 2 | 35 | PT1/8 | GPMT060204-U_ | ||
฿ 18,227.00 ฿ 16,768.84 | MME DRILL | 1 Piece(s) | 40 Day(s) | 17 | 75 | 143 | End Mill Link | 4 | 68 | 93 | 25 | TKY06F | TS2 | 2 | 35 | PT1/8 | GPMT060204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 23 | 101 | 167 | End Mill Link | 4 | 92 | 117 | 25 | ①TKY08F | TS3 | 2 | 35 | PT1/8 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 31 | 136 | 219 | End Mill Link | 4 | 124 | 154 | 40 | TKY15D | TS4 | 2 | 50 | PT1/4 | GPMT11T308-U_ | ||
฿ 14,748.00 ฿ 13,568.16 | MME DRILL | 1 Piece(s) | 40 Day(s) | 12 | 41 | 94 | End Mill Link | 3 | 36 | 51 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 14,748.00 ฿ 13,568.16 | MME DRILL | 1 Piece(s) | 40 Day(s) | 12.5 | 41 | 94 | End Mill Link | 3 | 37.5 | 51 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 14,748.00 ฿ 13,568.16 | MME DRILL | 1 Piece(s) | 40 Day(s) | 13 | 44 | 97 | End Mill Link | 3 | 39 | 54 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 13.5 | 44 | 97 | End Mill Link | 3 | 40.5 | 54 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 14,748.00 ฿ 13,568.16 | MME DRILL | 1 Piece(s) | 40 Day(s) | 14 | 47 | 100 | End Mill Link | 3 | 42 | 57 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 14,748.00 ฿ 13,568.16 | MME DRILL | 1 Piece(s) | 40 Day(s) | 14.5 | 47 | 100 | End Mill Link | 3 | 43.5 | 57 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 14,748.00 ฿ 13,568.16 | MME DRILL | 1 Piece(s) | 40 Day(s) | 15 | 50 | 103 | End Mill Link | 3 | 45 | 60 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GPMT060204-U_ | ||
฿ 15,270.00 ฿ 14,048.40 | MME DRILL | 1 Piece(s) | 15 Day(s) | 15.5 | 50 | 103 | End Mill Link | 3 | 46.5 | 60 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GPMT060204-U_ | ||
฿ 16,835.00 ฿ 15,488.20 | MME DRILL | 1 Piece(s) | 40 Day(s) | 16 | 54 | 123 | End Mill Link | 3 | 48 | 73 | 25 | TKY06F | TS2 | 2 | 35 | PT1/8 | GPMT060204-U_ | ||
฿ 16,835.00 ฿ 15,488.20 | MME DRILL | 1 Piece(s) | 15 Day(s) | 16.5 | 54 | 123 | End Mill Link | 3 | 49.5 | 73 | 25 | TKY06F | TS2 | 2 | 35 | PT1/8 | GPMT060204-U_ | ||
฿ 16,835.00 ฿ 15,488.20 | MME DRILL | 1 Piece(s) | 40 Day(s) | 17 | 58 | 126 | End Mill Link | 3 | 51 | 76 | 25 | TKY06F | TS2 | 2 | 35 | PT1/8 | GPMT060204-U_ | ||
฿ 16,835.00 ฿ 15,488.20 | MME DRILL | 1 Piece(s) | 40 Day(s) | 18 | 61 | 129 | End Mill Link | 3 | 54 | 79 | 25 | TKY08F | TS25 | 2 | 35 | PT1/8 | GPMT070204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 18.5 | 61 | 129 | End Mill Link | 3 | 55.5 | 79 | 25 | TKY08F | TS25 | 2 | 35 | PT1/8 | GPMT070204-U_ | ||
฿ 16,835.00 ฿ 15,488.20 | MME DRILL | 1 Piece(s) | 40 Day(s) | 19 | 65 | 132 | End Mill Link | 3 | 57 | 82 | 25 | ①TKY08F | TS25 | 2 | 35 | PT1/8 | GPMT070204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 21.5 | 71 | 138 | End Mill Link | 3 | 64.5 | 88 | 25 | ①TKY08F | TS25 | 2 | 35 | PT1/8 | GPMT070204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 22.5 | 75 | 141 | End Mill Link | 3 | 67.5 | 91 | 25 | ①TKY08F | TS25 | 2 | 35 | PT1/8 | GPMT070204-U_ | ||
฿ 17,566.00 ฿ 16,160.72 | MME DRILL | 1 Piece(s) | 40 Day(s) | 23 | 78 | 144 | End Mill Link | 3 | 69 | 94 | 25 | ①TKY08F | TS3 | 2 | 35 | PT1/8 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 25.5 | 85 | 155 | End Mill Link | 3 | 76.5 | 100 | 32 | ①TKY08F | TS3 | 2 | 42 | PT1/8 | GPMT090304-U_ | ||
฿ 18,261.00 ฿ 16,800.12 | MME DRILL | 1 Piece(s) | 40 Day(s) | 26 | 88 | 158 | End Mill Link | 3 | 78 | 103 | 32 | ①TKY08F | TS3 | 2 | 42 | PT1/8 | GPMT090304-U_ | ||
฿ 18,261.00 ฿ 16,800.12 | MME DRILL | 1 Piece(s) | 40 Day(s) | 27 | 92 | 161 | End Mill Link | 3 | 81 | 106 | 32 | ①TKY08F | TS3 | 2 | 42 | PT1/8 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 27.5 | 92 | 161 | End Mill Link | 3 | 82.5 | 106 | 32 | ①TKY08F | TS3 | 2 | 42 | PT1/8 | GPMT090304-U_ | ||
฿ 18,261.00 ฿ 16,800.12 | MME DRILL | 1 Piece(s) | 40 Day(s) | 29.5 | 99 | 167 | End Mill Link | 3 | 88.5 | 112 | 32 | TKY15D | TS4 | 2 | 42 | PT1/8 | GPMT11T308-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 31 | 105 | 188 | End Mill Link | 3 | 93 | 123 | 40 | TKY15D | TS4 | 2 | 50 | PT1/4 | GPMT11T308-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 35 | 119 | 200 | End Mill Link | 3 | 105 | 135 | 40 | TKY25D | TS55 | 2 | 50 | PT1/4 | GPMT140408-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 38 | 129 | 209 | End Mill Link | 3 | 114 | 144 | 40 | TKY25D | TS55 | 2 | 50 | PT1/4 | GPMT140408-U_ | ||
฿ 23,686.00 ฿ 21,791.12 | MME DRILL | 1 Piece(s) | 40 Day(s) | 40 | 136 | 215 | Straight Link | 3 | 120 | 150 | 40 | ②TKY25D | TS55 | 2 | 50 | PT1/4 | GPMT140408-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 41 | 139 | 218 | End Mill Link | 3 | 123 | 153 | 40 | ②TKY25D | TS55 | 2 | 50 | PT1/4 | GPMT140408-U_ | ||
฿ 23,686.00 ฿ 21,791.12 | MME DRILL | 1 Piece(s) | 40 Day(s) | 43 | 146 | 224 | End Mill Link | 3 | 129 | 159 | 40 | ②TKY25D | TS55 | 2 | 50 | PT1/4 | GPMT140408-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 46 | 156 | 233 | End Mill Link | 3 | 138 | 168 | 40 | ②TKY25D | TS55 | 2 | 54 | PT1/4 | GPMT140408-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 51 | 173 | 253 | End Mill Link | 3 | 153 | 188 | 40 | ①TKY08F | TS3 | 4 | 58 | PT1/4 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 54 | 182 | 262 | End Mill Link | 3 | 162 | 197 | 40 | ①TKY08F | TS3 | 4 | 63 | PT1/4 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 56 | 188 | 268 | End Mill Link | 3 | 168 | 203 | 40 | ①TKY08F | TS3 | 4 | 63 | PT1/4 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 12 | 29 | 82 | End Mill Link | 2 | 24 | 39 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 14,053.00 ฿ 12,927.35 | MME DRILL | 1 Piece(s) | 15 Day(s) | 12.5 | 29 | 82 | End Mill Link | 2 | 25 | 39 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 13 | 31 | 84 | End Mill Link | 2 | 26 | 41 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 13.5 | 31 | 84 | End Mill Link | 2 | 27 | 41 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 14,053.00 ฿ 12,927.35 | MME DRILL | 1 Piece(s) | 40 Day(s) | 14 | 33 | 86 | End Mill Link | 2 | 28 | 43 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 14,053.00 ฿ 12,927.35 | MME DRILL | 1 Piece(s) | 40 Day(s) | 14.5 | 33 | 86 | End Mill Link | 2 | 29 | 43 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GCMT040204-U_ | ||
฿ 14,053.00 ฿ 12,927.35 | MME DRILL | 1 Piece(s) | 15 Day(s) | 15 | 35 | 88 | End Mill Link | 2 | 30 | 45 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GPMT060204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 15.5 | 35 | 88 | End Mill Link | 2 | 31 | 45 | 20 | TKY06F | TS2 | 2 | 25 | PT1/8 | GPMT060204-U_ | ||
฿ 16,070.00 ฿ 14,784.40 | MME DRILL | 1 Piece(s) | 40 Day(s) | 16 | 38 | 107 | End Mill Link | 2 | 32 | 57 | 25 | TKY06F | TS2 | 2 | 35 | PT1/8 | GPMT060204-U_ | ||
฿ 16,070.00 ฿ 14,784.40 | MME DRILL | 1 Piece(s) | 15 Day(s) | 16.5 | 38 | 107 | End Mill Link | 2 | 33 | 57 | 25 | TKY06F | TS2 | 2 | 35 | PT1/8 | GPMT060204-U_ | ||
฿ 16,070.00 ฿ 14,784.40 | MME DRILL | 1 Piece(s) | 15 Day(s) | 17 | 41 | 109 | End Mill Link | 2 | 34 | 59 | 25 | TKY06F | TS2 | 2 | 35 | PT1/8 | GPMT060204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 17.5 | 41 | 109 | End Mill Link | 2 | 35 | 59 | 25 | TKY06F | TS2 | 2 | 35 | PT1/8 | GPMT060204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 20.5 | 48 | 115 | End Mill Link | 2 | 41 | 65 | 25 | ①TKY08F | TS25 | 2 | 35 | PT1/8 | GPMT070204-U_ | ||
฿ 16,731.00 ฿ 15,392.52 | MME DRILL | 1 Piece(s) | 40 Day(s) | 21.5 | 50 | 117 | End Mill Link | 2 | 43 | 67 | 25 | ①TKY08F | TS25 | 2 | 35 | PT1/8 | GPMT070204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 22 | 53 | 119 | End Mill Link | 2 | 44 | 69 | 25 | ①TKY08F | TS25 | 2 | 35 | PT1/8 | GPMT070204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 22.5 | 53 | 119 | End Mill Link | 2 | 45 | 69 | 25 | ①TKY08F | TS25 | 2 | 35 | PT1/8 | GPMT070204-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 23.5 | 55 | 121 | End Mill Link | 2 | 47 | 71 | 25 | ①TKY08F | TS3 | 2 | 35 | PT1/8 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 25.5 | 60 | 130 | End Mill Link | 2 | 51 | 75 | 32 | ①TKY08F | TS3 | 2 | 42 | PT1/8 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 26 | 62 | 132 | End Mill Link | 2 | 52 | 77 | 32 | ①TKY08F | TS3 | 2 | 42 | PT1/8 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 27.5 | 65 | 134 | End Mill Link | 2 | 55 | 79 | 32 | ①TKY08F | TS3 | 2 | 42 | PT1/8 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 29.5 | 70 | 138 | End Mill Link | 2 | 59 | 83 | 32 | TKY15D | TS4 | 2 | 42 | PT1/8 | GPMT11T308-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 31 | 74 | 157 | End Mill Link | 2 | 62 | 92 | 40 | TKY15D | TS4 | 2 | 50 | PT1/4 | GPMT11T308-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 32 | 77 | 159 | End Mill Link | 2 | 64 | 94 | 40 | TKY15D | TS4 | 2 | 50 | PT1/4 | GPMT11T308-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 39 | 94 | 173 | End Mill Link | 2 | 78 | 108 | 40 | TKY25D | TS55 | 2 | 50 | PT1/4 | GPMT140408-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 41 | 98 | 177 | End Mill Link | 2 | 82 | 112 | 40 | ②TKY25D | TS55 | 2 | 50 | PT1/4 | GPMT140408-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 49 | 118 | 198 | End Mill Link | 2 | 98 | 133 | 40 | ①TKY08F | TS3 | 4 | 58 | PT1/4 | GPMT090304-U_ | ||
฿ 31,861.00 ฿ 29,312.12 | MME DRILL | 1 Piece(s) | 40 Day(s) | 50 | 120 | 200 | End Mill Link | 2 | 100 | 135 | 40 | ①TKY08F | TS3 | 4 | 58 | PT1/4 | GPMT090304-U_ | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 53 | 127 | 206 | End Mill Link | 2 | 106 | 141 | 40 | ①TKY08F | TS3 | 4 | 63 | PT1/4 | GPMT090304-U_ |
Loading...
work material | General Steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Coating Y/N | None |
---|---|---|---|---|---|
With/without Oil Hole | Included | Lubrication Method | Internal | Thinning | NA |
How can we improve?
How can we improve?