1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SMGH SMG Tool Bit for Outer Diameter Grooving / Threading (Part Number)

SMGH SMG Tool Bit for Outer Diameter Grooving / Threading
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,809.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3-corner type grooving and threading holder. Outer circumference grinding type with excellent sharpness and high precision machining.

 
Part Number
SMGHR1010E16
SMGHR1212F16
SMGHR1616H16
SMGHR2020K16
SMGHR2525M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height H
(mm)
L1
(mm)
H3
(mm)
L2
(mm)
F1
(mm)
H1
(mm)
H2
(mm)

฿ 3,809.00

MME HOLDER 1 Piece(s) 15 Day(s) 10701416.5121010

฿ 4,118.00

MME HOLDER 1 Piece(s) 15 Day(s) 12801416.5161212

฿ 4,358.00

MME HOLDER 1 Piece(s) 40 Day(s) 16100-20201616

฿ 5,595.00

MME HOLDER 1 Piece(s) 15 Day(s) 20125-20252020

฿ 6,521.00

MME HOLDER 1 Piece(s) 15 Day(s) 25150-20322525

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Groove Width(mm) 0.3-1.3 Selfishly Right Handed
Number of corners for tip use 3 Corner Wrench TKY10F Clamp Screw FC400890T
Compatible Insert For Grooving SMGTR16×2○○○ / SMGTR16×2○○○C Compatible Insert for Threading SMTTR160360○○