1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

P Type Boring Bar Compatible with WN○○ Inserts (with Coolant Hole) (Part Number)

P Type Boring Bar Compatible with WN○○ Inserts (with Coolant Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,134.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The minimum machining diameter starts from ø20. Uses an economical negative insert. Lever Lock Type

 
Part Number
A16MPWLNL06
A16MPWLNR06
A20QPWLNL06
A20QPWLNR06
A25RPWLNL06
A25RPWLNR06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Dimension F1
(mm)
Dimension L3
(mm)
Dimension RR°
(°)
Plug

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 20Left Handed150161448112515HGM-PT1/8

฿ 8,134.00

MME HOLDER 1 Piece(s) 40 Day(s) 20Right Handed150161448112515HGM-PT1/8

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Left Handed180201860133213HGM-PT1/8

฿ 9,198.00

MME HOLDER 1 Piece(s) 40 Day(s) 25Right Handed180201860133213HGM-PT1/8

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 32Left Handed200252375174013HGM-PT1/4

฿ 10,192.00

MME HOLDER 1 Piece(s) 40 Day(s) 32Right Handed200252375174013HGM-PT1/4

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Application Minor Diameter Clamp Shape Lever Lock
Lubrication Hole Y/N Included Supported Insert 1 WNMG Supported Insert 2 06T3○○
Clamp Screw LLCS105 Wrench HKY20R Reference Corner R Re(mm) 0.8
Clamp Lever LLCL13S