1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

P Type Boring Bar Compatible with SN○○ Inserts (with Coolant Hole) (Part Number)

P Type Boring Bar Compatible with SN○○ Inserts (with Coolant Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The minimum machining diameter starts from ø25. Uses an economical negative insert. Lever Lock Type

 
Part Number
A20QPSKNL09
A20QPSKNR09
A25RPSKNL12
A25RPSKNR12
A32SPSKNL12
A32SPSKNR12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Sheet Sheet Fixing Pin Punch Clamp Lever Plug Pin Clamp Parallel Pins Set Screw

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 25Left Handed18020180903○○1332-HKY15R / HKY25R----HGM-PT1/8HP3TP208AMHSS03005

฿ 9,198.00

MME HOLDER 1 Piece(s) 40 Day(s) 25Right Handed18020180903○○1332-HKY15R / HKY25R----HGM-PT1/8HP3TP208AMHSS03005

฿ 10,192.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Left Handed20025231204○○1740-HKY15R / HKY30RMLSP42---HGM-PT1/4HP43P210AMHSS03005

฿ 10,192.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Right Handed20025231204○○1740-HKY15R / HKY30RMLSP42---HGM-PT1/4HP43P210AMHSS03005

฿ 15,308.00

MME HOLDER 1 Piece(s) 15 Day(s) 44Left Handed25032301204○○2250LLCS108SHKY30RLLSSN42LLP14LLH4LLCL14HGM-PT3/8---

฿ 15,308.00

MME HOLDER 1 Piece(s) 40 Day(s) 44Right Handed25032301204○○2250LLCS108SHKY30RLLSSN42LLP14LLH4LLCL14HGM-PT3/8---

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Application Minor Diameter Clamp Shape Lever Lock
Lubrication Hole Y/N Included Supported Insert 1 SNMA / SNMG / SNMM / SNGA / SNGG Dimension RR°(°) 13
Reference Corner R Re(mm) 0.8