(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The minimum machining diameter starts from ø25. Uses an economical negative insert. Lever Lock Type
Part Number |
---|
A32SPSKNL12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Sheet | Sheet Fixing Pin | Punch | Clamp Lever | Plug | Pin Clamp | Parallel Pins | Set Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,308.00 ฿ 14,083.36 | MME HOLDER | 1 Piece(s) | 15 Day(s) | 44 | Left Handed | 250 | 32 | 30 | 1204○○ | 22 | 50 | LLCS108S | HKY30R | LLSSN42 | LLP14 | LLH4 | LLCL14 | HGM-PT3/8 | - | - | - |
Loading...
Applicable Tip Shape | S (Square) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Supported Insert 1 | SNMA / SNMG / SNMM / SNGA / SNGG | Dimension RR°(°) | 13 |
Reference Corner R Re(mm) | 0.8 |
Please check the type/dimensions/specifications of the part A32SPSKNL12 in the P Type Boring Bar Compatible with SN○○ Inserts (with Coolant Hole) series.
Part Number |
---|
A20QPSKNL09 |
A20QPSKNR09 |
A25RPSKNL12 |
A25RPSKNR12 |
A32SPSKNR12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Sheet | Sheet Fixing Pin | Punch | Clamp Lever | Plug | Pin Clamp | Parallel Pins | Set Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | 25 | Left Handed | 180 | 20 | 18 | 0903○○ | 13 | 32 | - | HKY15R / HKY25R | - | - | - | - | HGM-PT1/8 | HP3T | P208AM | HSS03005 | ||
฿ 9,198.00 | 1 Piece(s) | 40 Day(s) | 25 | Right Handed | 180 | 20 | 18 | 0903○○ | 13 | 32 | - | HKY15R / HKY25R | - | - | - | - | HGM-PT1/8 | HP3T | P208AM | HSS03005 | ||
฿ 10,192.00 | 1 Piece(s) | 15 Day(s) | 32 | Left Handed | 200 | 25 | 23 | 1204○○ | 17 | 40 | - | HKY15R / HKY30R | MLSP42 | - | - | - | HGM-PT1/4 | HP43 | P210AM | HSS03005 | ||
฿ 10,192.00 | 1 Piece(s) | 15 Day(s) | 32 | Right Handed | 200 | 25 | 23 | 1204○○ | 17 | 40 | - | HKY15R / HKY30R | MLSP42 | - | - | - | HGM-PT1/4 | HP43 | P210AM | HSS03005 | ||
฿ 15,308.00 | 1 Piece(s) | 40 Day(s) | 44 | Right Handed | 250 | 32 | 30 | 1204○○ | 22 | 50 | LLCS108S | HKY30R | LLSSN42 | LLP14 | LLH4 | LLCL14 | HGM-PT3/8 | - | - | - |
How can we improve?
How can we improve?